Studio Shot

Light Material Buckets 1.55 m3 (2.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
81.9 in
2080 mm
Weight
1146.4 lb
520 kg
Height
40 in
1015 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 1.55 m3 (2.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Width 81.9 in 2080 mm
Weight 1146.4 lb 520 kg
Height 40 in 1015 mm
Length 47.4 in 1205 mm
Capacity 2 yd³ 1.55 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1.55 m3 (2.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.