Studio Shot

General Purpose Buckets 1.05 m3 (1.4 yd3) , Skid Steer Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
80.2 in
2036 mm
Weight
870.8 lb
395 kg
Height
36.2 in
920 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.05 m3 (1.4 yd3) , Skid Steer Coupler, Bolt-On Teeth

Width 80.2 in 2036 mm
Weight 870.8 lb 395 kg
Height 36.2 in 920 mm
Length 39 in 991 mm
Capacity 1.4 yd³ 1.05 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1.05 m3 (1.4 yd3) , Skid Steer Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View