Studio Shot

General Purpose Buckets 1.05 m3 (1.4 yd3) , HPL-V Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
80.5 in
2045 mm
Weight
919.3 lb
417 kg
Height
36.8 in
935 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.05 m3 (1.4 yd3) , HPL-V Coupler, Bolt-On Cutting Edge

Width 80.5 in 2045 mm
Weight 919.3 lb 417 kg
Height 36.8 in 935 mm
Length 35.4 in 900 mm
Capacity 1.4 yd³ 1.05 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 1.05 m3 (1.4 yd3) , HPL-V Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.