Studio Shot

General Purpose Buckets - Performance Series 1.9 m3 (2.48 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
94.5 in
2401 mm
Weight
1618.2 lb
734 kg
Height
51.3 in
1304 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.9 m3 (2.48 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 94.5 in 2401 mm
Weight 1618.2 lb 734 kg
Height 51.3 in 1304 mm
Length 46.7 in 1186 mm
Capacity 2.48 yd³ 1.9 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1.9 m3 (2.48 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.