914

Compact Wheel Loaders 914

Request A Price Find Dealer

Key Specs

Maximum Gross Power
110 hp
82 kW
Operating Weight
19103 lb
8668 kg
Bucket Capacities
1.3-3.5 m3 (1.7-4.6 yd3)
1.3-3.5 m3 (1.7-4.6 yd3)

Overview

Configured for Success

The Cat® 914 Compact Wheel Loader features a C3.6 engine, the Cat Optimized Z-bar Loader linkage, various work tools, a state-of-the-art electro-hydraulic system, a tuned drivetrain, a cab with all-around visibility, extended service intervals and excellent service access, and standard fuel savings features.

Benefits

10% Power Boost

Big Options Compact Loader

9% More Capacity*

*914 Aggregate Handler only.

Product Specifications for 914

Maximum Gross Power 110 hp 82 kW
Rated Net Power - Rated Engine Speed 2200 r/min 2200 r/min
Maximum Gross Power - Rated Engine Speed 1800 r/min 1800 r/min
Rated Net Power - SAE J1349 99 hp 74 kW
Maximum Gross Power - ISO 14396 (metric) 112 hp 112 hp
Rated Net Power - ISO 9249 98 hp 73 kW
Maximum Gross Torque - SAE J1995 335 ft·lbf 454 N·m
Maximum Gross Torque - ISO 14396 332 ft·lbf 450 N·m
Maximum Net Torque - SAE J1349 329 ft·lbf 446 N·m
Maximum Net Torque - ISO 9249 327 ft·lbf 443 N·m
Displacement 220 in³ 3.6 l
Bore 3.85 in 98 mm
Stroke 4.72 in 120 mm
Engine Model Cat C3.6 Cat C3.6
Emissions Engine meets Tier 4 Final/Stage V emission standards. Engine meets Tier 4 Final/Stage V emission standards.
Note Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
Maximum Gross Power - ISO 14396 110 hp 82 kW
Bucket Capacities 1.3-3.5 m3 (1.7-4.6 yd3) 1.3-3.5 m3 (1.7-4.6 yd3)
Bucket Capacities - General Purpose 1.3-1.9 m³ (1.7-2.5 yd³) 1.3-1.9 m³ (1.7-2.5 yd³)
Bucket Capacities - Light Material 2.5-3.5 m³ (3.3-4.6 yd³) 2.5-3.5 m³ (3.3-4.6 yd³)
Operating Weight 19103 lb 8668 kg
Maximum Flow - Steering Pump 22 gal/min 82 l/min
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.75 turns 3.75 turns
Steering Cycle Times - Full Left to Full Right - At 2,350 rpm: 90 rpm Steering Wheel Speed 2.8 s 2.8 s
Maximum Working Pressure - Steering Pump 3263 psi 22500 kPa
Steering Articulation Angle - Each Direction 40 ° 40 °
Relief Pressure - Tilt Cylinder - 3rd Function Maximum Working Pressure 3046 psi 21000 kPa
Maximum Flow - Implement Pump 39 gal/min 148 l/min
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, Standard 24 gal/min 90 l/min
Relief Pressure - Tilt Cylinder - 4th Function Maximum Working Pressure 3046 psi 21000 kPa
Hydraulic Cycle Time - Total Cycle Time 12.5 s 12.5 s
Hydraulic Cycle Time - Raise, Ground Level to Maximum Lift 5.2 s 5.2 s
Maximum Flow - Implement Pump - 4th Function, Maximum Flow 24 gal/min 90 l/min
Hydraulic Cycle Time - Dump, at Maximum Reach 1.4 s 1.4 s
Relief Pressure - Tilt Cylinder 4931 psi 34000 kPa
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, High 32 gal/min 120 l/min
Maximum Working Pressure - Implement Pump 4061 psi 28000 kPa
Hydraulic Cycle Time - Rackback 2.2 s 2.2 s
Hydraulic Cycle Time - Float Down, Maximum Lift to Ground Level 3.7 s 3.7 s
Cooling System 5.7 gal (US) 21.5 l
Fuel Tank 43.6 gal (US) 165 l
Note DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
Axles - Rear Center Differential 2 gal (US) 7.5 l
Hydraulic System - Including Tank 25.9 gal (US) 98 l
Diesel Exhaust Fluid (DEF) Tank 4.8 gal (US) 18 l
Engine Crankcase 2.6 gal (US) 10 l
Hydraulic Tank 14.5 gal (US) 55 l
Transmission 0.8 gal (US) 3.2 l
Axles - Front Center Differential 2 gal (US) 7.5 l
Note *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
Forward and Reverse - Speed Range 3 25 mile/h 40 km/h
Forward and Reverse - Speed Range 1* 6.3 mile/h 10 km/h
Forward and Reverse - Speed Range 2* 12.5 mile/h 20 km/h
Other Choices Include 17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 17.5 R25 Solid 17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 17.5 R25 Solid
Note (1) Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details.
Standard Size 17.5 R25 L2 XTLA 17.5 R25 L2 XTLA
Note (3) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Note (2) In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 ISO 3449:2005
Note (4) *The measurements were conducted with the cab doors and windows closed. *The measurements were conducted with the cab doors and windows closed.
Note (2) The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
Note (3) The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A). The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Rear Oscillating ±11 degrees; Locking differential (Standard) Oscillating ±11 degrees; Locking differential (Standard)
Front Fixed; Locking differential (standard) Fixed; Locking differential (standard)
Recyclability 95% 95%

See how 914 compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 1 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology