Studio Shot

Multi-Purpose Buckets 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
74.4 in
1890 mm
Weight
1177 lb
533.9 kg
Height
37.1 in
943 mm

Overview

Clam design enables superior performance in a wide variety of applications.

Product Specifications for 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Width 74.4 in 1890 mm
Weight 1177 lb 533.9 kg
Height 37.1 in 943 mm
Length 35.1 in 892 mm
Capacity 1 yd³ 0.8 m³
Jaw Opening 21.7 in 551 mm
Clam Angle 66 degrees 66 degrees
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.