SE60 FM Vibratory Screed

Screeds SE60 FM Vibratory Screed

Request A Price Find Dealer

Key Specs

Standard Weight
7800 lb
3538 kg
Standard Paving Range
3.05 - 5.94 m (10' - 19' 6")
3.05 - 5.94 m (10' - 19' 6")
Maximum Paving Width
25.5 ft
7.77 m

Overview

Application Versatility

The Cat® SE60 FM screed provides application versatility, easy set-up, and a wide paving range, making it the perfect match for urban streets, parking lots, rural roads and many other mid-sized applications. Front-mounted extenders easily navigate curbs, light poles, turnouts, and other obstacles.

Benefits

High Quaity Results

Front-mounted extenders enable quick width adjustments, while the rigid extenders and optional heated end gates provide tight mat textures and clean joints.

Simple Operation

Simple operation with intuitive, easy-to-use control panels and remote pendent option located on the extenders.

More Versatile

Small footprint and versatile design for urban and highway paving includes berm options

Product Specifications for SE60 FM Vibratory Screed

Standard Weight 7800 lb 3538 kg
Standard Paving Range 3.05 - 5.94 m (10' - 19' 6") 3.05 - 5.94 m (10' - 19' 6")
Maximum Paving Width 25.5 ft 7.77 m
Maximum Paving Depth 10 in 250 mm
Heating Time - Maximum Width 25 minutes 25 minutes
Heating Time - Standard Width 15 minutes 15 minutes
Crown Range -2.5% to 5% -2.5% to 5%
Vibratory Speed Range 0 to 3000 vpm 0 to 3000 vpm
Extender Height Range -41 mm to +6.5 mm -41 mm to +6.5 mm
Extender Slope Range 0% to 9% 0% to 9%
Minimum Width - Endgates Attached 132 in 3353 mm
Transport Length - Tractor and Screed 21.75 ft 6635 mm
Screed Plates Width, Front to Back, Main Screed 24 in 616 mm
Screed Plates Width, Front to Back, Extenders 9 in 228 mm
Length - Front to Back, Endgates Attached 86 in 2194 mm
Length - Front to Back, Endgates Removed 59 in 1509 mm

SE60 FM Vibratory Screed Standard Equipment

Operating Environment

  • Level holder
  • Lockable storage
  • Shovel holder

Power Controls

  • Crown
  • Slope
  • Extender height

Service and Repair

  • Service repair kits

Safety

  • Horn

Material Delivery

  • Thickness screws _ clockwise or counterclockwise
  • End gate_manual

SE60 FM Vibratory Screed Optional Equipment

Operating Environment

  • Pendent control
  • Visor _ LCD display

Technology

  • Cat Grade Control

Safety

  • Lights_roading

Material Delivery

  • Berm attachments
  • Cutoff shoe
  • Drop arm stabilizer
  • End gate_heated
  • End gate shoe_safety edge
  • ExtensionsExtension _ 100 mm (4") high angle of attack
  • Extension _ 305 mm (12")
  • Extension _ 457 mm (18")
  • Extension _ 610 mm (24")
  • Screed plate _ dove tail
  • Tapered notch extension with 457 mm (18")
  • Vibratory sled _ utilized with tapered notch

See how SE60 FM Vibratory Screed compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

SE60 FM Screed

SE60 FM Screed

SE60 FM Screed

SE60 FM Screed

SE60 FM Screed
SE60 FM Screed
SE60 FM Screed
SE60 FM Screed

F-Series Pavers and Screeds

F-Series Pavers and Screeds

360 View
360 View