Weights
Standard Weight | 6073 lb 2755 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® SE47 FM screed provides application versatility with mutiple berm options and a small foot print for starting next to curbs and obstacles. This screed is a perfect match for urban streets, parking lots, rural roads and many other variable width paving applications.
Front-mounted extenders enable quick width adjustments, while the rigid extenders and optional heated end gates provide tight mat textures and clean joints.
Simple operation with intuitive, easy-to-use control panels and remote pendent option located on the extenders.
Small footprint and versatile design for urban and highway paving includes berm options
Standard Weight | 6073 lb 2755 kg |
Standard Paving Range | 2.4 - 4.7 m (8' - 15' 6") 2.4 - 4.7 m (8' - 15' 6") |
Maximum Paving Width | 20.5 ft 6.25 m |
Maximum Paving Depth | 10 in 250 mm |
Heating Time - Maximum Width | 25 minutes 25 minutes |
Heating Time - Standard Width | 15 minutes 15 minutes |
Crown Range | -5% to +10% -5% to +10% |
Vibratory Speed Range | 0 to 3000 vpm 0 to 3000 vpm |
Extender Height Range | -41 mm to +6.25 mm -41 mm to +6.25 mm |
Extender Slope Range | 0% to 9% 0% to 9% |
Minimum Width - Endgates Attached | 102 in 2590 mm |
Transport Length - Tractor and Screed | 18.1 ft 5505 mm |
Screed Plates Width, Front to Back, Main Screed | 24 in 616 mm |
Screed Plates Width, Front to Back, Extenders | 9 in 228 mm |
Length - Front to Back, Endgates Attached | 86 in 2191 mm |
Length - Front to Back, Endgates Removed | 59 in 1509 mm |
Caterpillar product brochures and other informational documents are available for your growing business.
SE47 FM (4B5) Screed
SE47 FM (4B5) Screed
SE47 FM (4B5) Screed
SE47 FM (4B5) Screed
SE47 FM (4B5)
F-Series Pavers and Screeds