SE60 V XW

Screeds SE60 V XW Vibratory Screed

Request A Price Find Dealer

Key Specs

Standard Weight
8973 lb
4070 kg
Standard Paving Range
3 to 6 m (9' 10"- 19' 6")
3 to 6 m (9' 10"- 19' 6")
Maximum Paving Width
33 ft
10 m

Overview

The SE60 V XW delivers extremely tight mat textures with high densities. It utilizes rear-mounted extenders, vibratory screed plates and has a paving range of 3.0 m to 10.0 m (9' 10" - 33'). It excels on interstates, highways, airport runways and other wide-width applications.

Product Specifications for SE60 V XW Vibratory Screed

Transport Width - Endgates Folded 9.85 ft 3000 mm
Screed Plate Width - Front to Back 16 in 407 mm
Length - Front to Back, Endgates Removed 76 in 1940 mm
Transport Length - Tractor and Screed 22.6 ft 6910 mm
Length - Front to Back, Endgates Attached 98 in 2499 mm
Standard Weight 8973 lb 4070 kg
Standard Paving Range 3 to 6 m (9' 10"- 19' 6") 3 to 6 m (9' 10"- 19' 6")
Maximum Paving Width 33 ft 10 m
Extender Height Range -20 mm to +50 mm -20 mm to +50 mm
Crown Range -4% to +10% -4% to +10%
Vibratory Speed Range 0 - 3000 rpm 0 - 3000 rpm
Maximum Paving Depth 12 in 305 mm
Extender Slope Range -3% to +10% -3% to +10%
Heating Time - Standard Width 15 minutes 15 minutes
Heating Time - Maximum Width 25 minutes 25 minutes

See how SE60 V XW Vibratory Screed compares against frequently compared products.

Media Gallery

SE60 V XW

SE60 V XW

Cat® SDX Screed Plate System

Cat® SDX Screed Plate Animation

Cat® SDX Screed Plate Testimonial

Cat® SDX Screed Plate System Installation Overview

Cat® SDX Screed Plate System
Cat® SDX Screed Plate Animation
Cat® SDX Screed Plate Testimonial
Cat® SDX Screed Plate System Installation Overview

Check out current offers for the SE60 V XW Vibratory Screed

View More Offers