SE60 V Asphalt Screed

Screeds SE60 V Asphalt Screed

Request A Price Find Dealer

Key Specs

Standard Weight
7826 lb
3550 kg
Standard Paving Range
3 - 6 m (9' 10" - 19' 6"')
3 - 6 m (9' 10" - 19' 6"')
Maximum Paving Width
24.5 ft
7.45 m

Overview

Low Profile Stability

The Cat® SE60 V Asphalt Screed with rear-mounted extenders provides stability, easy set-up, and a versatile paving range, making it the perfect match for highways, interstates, airports, and many other high-production paving applications.

Benefits

High Quality Paving

The low-profile design optimizes visibility for good operational control.

Simple Operation

Intuitive controls and an optional remote pendent enable simple operation.

Advanced Technology

The advanced screed plate heating system delivers job site efficiency with a fast 15 minute heat-up time.

Product Specifications for SE60 V Asphalt Screed

Standard Weight 7826 lb 3550 kg
Standard Paving Range 3 - 6 m (9' 10" - 19' 6"') 3 - 6 m (9' 10" - 19' 6"')
Maximum Paving Width 24.5 ft 7.45 m
Crown Range -4% to +10% -4% to +10%
Maximum Paving Depth 12 in 305 mm
Vibratory Speed Range 0 - 3000 rpm 0 - 3000 rpm
Heating Time - Maximum Width 25 minutes 25 minutes
Heating Time - Standard Width 15 minutes 15 minutes
Extender Height Range +50 mm to -20 mm +50 mm to -20 mm
Extender Slope Range -3% to +10% -3% to +10%
Screed Plate Width - Front to Back 16 in 407 mm
Length - Front to Back, Endgates Attached 94 in 2394 mm
Length - Front to Back, Endgates Removed 68 in 1730 mm

See how SE60 V Asphalt Screed compares against frequently compared products.

Media Gallery

SE60 V Asphalt Screed

SE60 V Asphalt Screed

SE60 V Asphalt Screed

SE60 V Asphalt Screed

SE60 V Asphalt Screed

SE60 V Asphalt Screed
SE60 V Asphalt Screed
SE60 V Asphalt Screed
SE60 V Asphalt Screed
SE60 V Asphalt Screed

Cat® SDX Screed Plate System

Cat® SDX Screed Plate Animation

Cat® SDX Screed Plate Testimonial

Cat® SDX Screed Plate System Installation Overview

Cat® SDX Screed Plate System
Cat® SDX Screed Plate Animation
Cat® SDX Screed Plate Testimonial
Cat® SDX Screed Plate System Installation Overview