Studio Shot

Water Tank Kits 600 l (159 gal)

Request A Price Click for Price

Key Specs

Combined Weight
429.9 lb
195 kg
Water Tank Capacity
158.5 gal (US)
600 l
Overall Height
38.6 in
981 mm

Overview

Kits to provide water source for brooms, cold planers, and saws.

Product Specifications for 600 l (159 gal)

Combined Weight 429.9 lb 195 kg
Water Tank Capacity 158.5 gal (US) 600 l
Overall Height 38.6 in 981 mm
Overall Length 28 in 712 mm
Overall Width 62.2 in 1580 mm

See how 600 l (159 gal) compares against frequently compared products.

Media Gallery

Studio Shot