Model

Trash Grapples TG-B

Request A Price Find Dealer

Key Specs

Rated Capacity
3.6 yd³
2.7 m³
Weight
2840 lb
1288 kg
Upper Jaw Width
44 in
1118 mm

Overview

Pin on trash grapple, four tines over five, for 315C, 320C, 322CL, or M318 hydraulic excavator with B or S linkage. 7CW.

Product Specifications for TG-B

Rated Capacity 3.6 yd³ 2.7 m³
Weight 2840 lb 1288 kg
Upper Jaw Width 44 in 1118 mm
Lower Jaw Width 57 in 1450 mm
Maximum Jaw Opening 100 in 2540 mm
Outside Jaw Dimension - Closed 29 in 740 mm
Outside Jaw Dimension - Open 98 in 2500 mm
Tip Radius 55 in 1390 mm
Jaw Depth 11 in 285 mm
Tip Thickness 0.51 in 13 mm
Wear Plate Thickness 0.51 in 13 mm
Wrapper Thickness 0.39 in 10 mm

See how TG-B compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model

Photos

Model
Photos