Model

Trash Grapples TG-TB

Request A Price Find Dealer

Key Specs

Rated Capacity
6.58 yd³
5.03 m³
Weight
6174 lb
2800 kg
Upper Jaw Width
62 in
1581 mm

Overview

Pin on trash grapple, four tines over five, for 345B hydraulic excavator with F linkage. 7CW.

Product Specifications for TG-TB

Rated Capacity 6.58 yd³ 5.03 m³
Weight 6174 lb 2800 kg
Upper Jaw Width 62 in 1581 mm
Lower Jaw Width 80 in 2038 mm
Maximum Jaw Opening 124 in 3161 mm
Outside Jaw Dimension - Closed 13 in 338 mm
Outside Jaw Dimension - Open 130 in 3290 mm
Tip Radius 66 in 1679 mm
Jaw Depth 17 in 430 mm
Tip Thickness 0.98 in 25 mm
Wear Plate Thickness 0.47 in 12 mm
Wrapper Thickness 0.63 in 16 mm

See how TG-TB compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model

Photos

Model
Photos