G136 DB-Linkage Contractors' Grapple

Contractors' Grapples G136 DB-Linkage Contractors' Grapple

Request A Price Find Dealer

Key Specs

Machine Class
24-40 Ton Excavators
24-40 Ton Excavators
Weight
5130 lb
2332 kg
Jaw Opening
126.9 in
3223 mm

Overview

Cat® Contractors' Grapples are a proven product built for your high-volume material handling needs. Designed for long-lasting durability, Contractors' Grapples are made to help you in the toughest of applications.

Product Specifications for G136 DB-Linkage Contractors' Grapple

Machine Class 24-40 Ton Excavators 24-40 Ton Excavators
Weight 5130 lb 2332 kg
Jaw Opening 126.9 in 3223 mm
Inner Wrapper Thickness 0.8 in 20 mm
Outer Wrapper Thickness 0.8 in 20 mm
Wear Plate Thickness 0.8 in 20 mm
Upper Jaw Tine Count 2 2
Lower Jaw Tine Count 3 3
Linkage DB DB

See how G136 DB-Linkage Contractors' Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

G136 DB-Linkage Contractors' Grapple

Open Grapple

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple clearing trash materials

Contractors' Grapple unloading into a bin

G136 DB-Linkage Contractors' Grapple
Open Grapple
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple clearing trash materials
Contractors' Grapple unloading into a bin

Contractors' Grapples DNA Video

Contractors' Grapples DNA Video