G174 VB-Linkage Contractors' Grapple

Contractors' Grapples G174 VB-Linkage Contractors' Grapple

Request A Price Find Dealer

Key Specs

Machine Class
74 Ton Excavators
74 Ton Excavators
Weight
8940 lb
4055 kg
Jaw Opening
152 in
3860 mm

Overview

Cat® Contractors' Grapples are a proven product built for your high-volume material handling needs. Designed for long-lasting durability, Contractors' Grapples are made to help you in the toughest of applications.

Product Specifications for G174 VB-Linkage Contractors' Grapple

Machine Class 74 Ton Excavators 74 Ton Excavators
Weight 8940 lb 4055 kg
Jaw Opening 152 in 3860 mm
Inner Wrapper Thickness 1 in 25 mm
Outer Wrapper Thickness 1 in 25 mm
Wear Plate Thickness 1.2 in 30 mm
Upper Jaw Tine Count 2 2
Lower Jaw Tine Count 3 3
Linkage VB VB

See how G174 VB-Linkage Contractors' Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

G174 VB-Linkage Contractors' Grapple

Open Grapple

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple clearing trash materials

Contractors' Grapple unloading into a bin

G174 VB-Linkage Contractors' Grapple
Open Grapple
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple clearing trash materials
Contractors' Grapple unloading into a bin

Contractors' Grapples DNA Video

Contractors' Grapples DNA Video