Model

Trash Grapples TG-B

Request A Price Find Dealer

Key Specs

Rated Capacity
4.5 yd³
3.44 m³
Weight
3069 lb
1392 kg
Upper Jaw Width
43 in
1100 mm

Overview

Pin on trash grapple, four tines over five, for 315C, 320C, 322CL, or M318 hydraulic excavator with B or S linkage. 7CW.

Product Specifications for TG-B

Rated Capacity 4.5 yd³ 3.44 m³
Weight 3069 lb 1392 kg
Upper Jaw Width 43 in 1100 mm
Lower Jaw Width 57 in 1450 mm
Maximum Jaw Opening 102 in 2600 mm
Outside Jaw Dimension - Closed 12 in 300 mm
Outside Jaw Dimension - Open 110 in 2802 mm
Tip Radius 57 in 1449 mm
Jaw Depth 8 in 204 mm
Tip Thickness 0.98 in 25 mm
Wear Plate Thickness 0.55 in 14 mm
Wrapper Thickness 0.39 in 10 mm

See how TG-B compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model

Photos

Model
Photos