G117 315-Linkage Contractors' Grapple

Contractors' Grapples G117 315-Linkage Contractors' Grapple

Request A Price Find Dealer

Key Specs

Machine Class
15-18 Ton Excavators
15-18 Ton Excavators
Weight
2830 lb
1286 kg
Jaw Opening
100.6 in
2555 mm

Overview

Cat® Contractors' Grapples are a proven product built for your high-volume material handling needs. Designed for long-lasting durability, Contractors' Grapples are made to help you in the toughest of applications.

Product Specifications for G117 315-Linkage Contractors' Grapple

Machine Class 15-18 Ton Excavators 15-18 Ton Excavators
Weight 2830 lb 1286 kg
Jaw Opening 100.6 in 2555 mm
Inner Wrapper Thickness 0.5 in 12 mm
Outer Wrapper Thickness 0.5 in 12 mm
Wear Plate Thickness 1 in 25 mm
Upper Jaw Tine Count 2 2
Lower Jaw Tine Count 3 3
Linkage 315 315

See how G117 315-Linkage Contractors' Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

G117 315-Linkage Contractors' Grapple

Open Grapple

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple loading scrap

Contractors' Grapple clearing trash materials

Contractors' Grapple unloading into a bin

G117 315-Linkage Contractors' Grapple
Open Grapple
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple loading scrap
Contractors' Grapple clearing trash materials
Contractors' Grapple unloading into a bin

Contractors' Grapples DNA Video

Contractors' Grapples DNA Video