Studio Shot

Woodchip Buckets 5.0 m3 (6.5 yd3), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
133.1 in
3382 mm
Height
67 in
1702 mm
Weight
2539.7 lb
1152 kg

Overview

Woodchip buckets are built for high-volume loading of woodchips.

Product Specifications for 5.0 m3 (6.5 yd3), IT Coupler, Base Edge

Width 133.1 in 3382 mm
Height 67 in 1702 mm
Weight 2539.7 lb 1152 kg
Length 56.7 in 1440 mm
Capacity 6.5 yd³ 5 m³
Base Edge Thickness 1 in 25 mm
Interface Type IT Coupler IT Coupler

See how 5.0 m3 (6.5 yd3), IT Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View