Studio Shot

Side Dump Buckets 1.91 m3 (2.5 yd3), Fusion™ Coupler, Left

Request A Price Click for Price

Key Specs

Capacity
2.5 yd³
1.91 m³
Weight
3728 lb
1691 kg
Dump Side
Left
Left

Overview

For heavy duty rock loading, side dump buckets with rock rack and V-type cutting edges and teeth are available.

Product Specifications for 1.91 m3 (2.5 yd3), Fusion™ Coupler, Left

Capacity 2.5 yd³ 1.91 m³
Weight 3728 lb 1691 kg
Dump Side Left Left
Overall Width 122.2 in 3105 mm
Overall Length 54.6 in 1388 mm
Overall Height 43.2 in 1097 mm
Dump Angle 75 Degrees 75 Degrees
Quick Connect Type Twist On/Off Twist On/Off
Interface Type Fusion™ Coupler Fusion™ Coupler
Required Hydraulics 3rd Function 3rd Function

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Side Dump Bucket at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Side Dump Bucket at Work
An Attachment for Every Job - Cat® Work Tool Attachments