Studio Shot

General Purpose Buckets - Performance Series 1.8 m3 (2.3 yd3-2), 2532 mm (100 in), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
100 in
2532 mm
Height
42.7 in
1085 mm
Weight
1516.8 lb
688 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.8 m3 (2.3 yd3-2), 2532 mm (100 in), IT Coupler, Base Edge

Width 100 in 2532 mm
Height 42.7 in 1085 mm
Weight 1516.8 lb 688 kg
Length 43 in 1092 mm
Capacity 2.3 yd³ 1.8 m³
Base Edge Thickness 1 in 25 mm
Interface Type IT Coupler IT Coupler

See how 1.8 m3 (2.3 yd3-2), 2532 mm (100 in), IT Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View