Studio Shot

Flat Floor Buckets - Performance Series 2.9 m3 (3.8 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
107.4 in
2727 mm
Height
56.7 in
1439 mm
Weight
2846.2 lb
1291 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.9 m3 (3.8 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 107.4 in 2727 mm
Height 56.7 in 1439 mm
Weight 2846.2 lb 1291 kg
Length 56.9 in 1445 mm
Capacity 3.8 yd³ 2.9 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2.9 m3 (3.8 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View