Studio Shot

General Purpose Buckets - Performance Series 2.6 m3 (3.4 yd3), 2950 mm (116 in), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
116 in
2950 mm
Height
51.7 in
1314 mm
Weight
2491.2 lb
1130 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.6 m3 (3.4 yd3), 2950 mm (116 in), Fusion™ Coupler, Bolt-On Cutting Edge

Width 116 in 2950 mm
Height 51.7 in 1314 mm
Weight 2491.2 lb 1130 kg
Length 51.7 in 1313 mm
Capacity 3.4 yd³ 2.6 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2.6 m3 (3.4 yd3), 2950 mm (116 in), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments