Studio Shot
New

High Dump Buckets 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
107.2 in
2723 mm
Height
67.6 in
1716 mm
Weight
4049.9 lb
1837 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Width 107.2 in 2723 mm
Height 67.6 in 1716 mm
Weight 4049.9 lb 1837 kg
Length 74 in 1880 mm
Capacity 4.6 yd³ 3.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On
Required Hydraulics 3rd Valve 3rd Valve

See how 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View