950 GC

Medium Wheel Loaders 950 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
225 hp
168 kW
Operating Weight
41554 lb
18849 kg
Bucket Capacities
2.9-4.4 m³ (3.75-5.75 yd³)
2.9-4.4 m³ (3.75-5.75 yd³)

Overview

RELIABLE, PRODUCTIVE AND EASY TO OPERATE

The Cat® 950 GC wheel loader is designed specifically to handle all the jobs on your worksite from material handling and truck loading to general construction and stockpiling. Great machine performance combined with the low owning and operating costs makes the 950 GC the right choice for your business.

Benefits

Low Owning Cost Per Hour

Engine Idle Management System (EIMS), Auto Engine Idle Shutdown (EIS), variable speed fan and load sensing hydraulics help result in the low fuel consumption on this machine.

Easy to Operate and Maintain

Intuitive controls and excellent visibility provide a comfortable working environment for efficient all day operation. Grouped service points and sight gauges allow for easy daily maintenance.

One Machine, Many Jobs

Designed to handle all the jobs on your worksite from material handling and truck loading to general construction. This machine is purpose built to be just the right machine for your work.

Product Specifications for 950 GC

Net Power - ISO 9249 225 hp 168 kW
Emissions Tier 4/Stage V Tier 4/Stage V
Displacement 428 in³ 7.01 l
Maximum Net Power - 1,700 rpm - ISO 9249 - Metric 228 hp 168 kW
Maximum Power - 1,700 rpm - ISO 14396 240 hp 179 kW
Maximum Power - 1,700 rpm - ISO 14396 - Metric 243 hp 179 kW
Peak Gross Torque - 1,400 rpm - SAE J1995 811 ft·lbf 1099 N·m
Peak Gross Torque - 1,400 rpm - ISO 14396 805 ft·lbf 1092 N·m
Engine Model Cat C7.1 Cat C7.1
Maximum Net Power - 1,700 rpm - ISO 9249 225 hp 168 kW
Maximum Net Power - 1,700 rpm - SAE J1349 225 hp 168 kW
Maximum Power - 1,700 rpm - SAE J1995 241 hp 180 kW
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.995 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.995 tons).
Bore 4.13 in 105 mm
Stroke 5.31 in 135 mm
Operating Weight 41554 lb 18849 kg
Bucket Capacities 2.9-4.4 m³ (3.75-5.75 yd³) 2.9-4.4 m³ (3.75-5.75 yd³)
Reverse - 3 14.2 mile/h 22.8 km/h
Forward - 3 14.2 mile/h 22.8 km/h
Forward - 1 4.5 mile/h 7.3 km/h
Forward - 2 8 mile/h 12.8 km/h
Forward - 4 22.4 mile/h 36 km/h
Reverse - 2 8 mile/h 12.8 km/h
Reverse - 1 4.5 mile/h 7.3 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 760 mm (30 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 760 mm (30 in) roll radius.
Hydraulic Cycle Time - Total Cycle Time 9.4 s 9.4 s
Steering System - Pump Type Piston Piston
Implement System - Maximum Operating Pressure @ 50 ± 1.5 L/min (13.2 + 0.4 gal/min) 4047 psi 27900 kPa
Implement System - Maximum Pump Output at 2,390 rpm 68 gal/min 256 l/min
DEF Tank 4.2 gal (US) 16 l
Transmission 11.9 gal (US) 45 l
Fuel Tank Size 76.6 gal (US) 290 l
Cooling System 13.2 gal (US) 50 l
Differential - Final Drives - Rear 10 gal (US) 38 l
Differential - Final Drives - Front 10.6 gal (US) 40 l
Crankcase 4.8 gal (US) 18 l
Hydraulic Tank 29.6 gal (US) 112 l
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) 73 dB(A) 73 dB(A)
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) 109 dB(A) 109 dB(A)
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013) 76 dB(A)* 76 dB(A)*
Note (1) *Distance of 15 m (49.2 ft), moving forward in second gear ratio. *Distance of 15 m (49.2 ft), moving forward in second gear ratio.
With Cooling Fan Speed at 70% of Maximum Value: Note (2) European Union Directive "2000/14/EC" as amended by "2005/88/EC." European Union Directive "2000/14/EC" as amended by "2005/88/EC."
With Cooling Fan Speed at 70% of Maximum Value - Operator Sound Pressure Level (ISO 6396:2008)** 73 dB(A) 73 dB(A)
With Cooling Fan Speed at 70% of Maximum Value: Note (1) For machines in European Union countries and in countries that adopt the EU Directives For machines in European Union countries and in countries that adopt the EU Directives
With Cooling Fan Speed at Maximum Value - Note Distance of 15 m (49.2 ft), moving forward in second gear ratio. Distance of 15 m (49.2 ft), moving forward in second gear ratio.
With Cooling Fan Speed at 70% of Maximum Value - Exterior Sound Power Level (ISO 6395:2008)** 107 LWA*** 107 LWA***
Note (3) ***European Union Directive "2000/14/EC" as amended by "2005/88/EC." ***European Union Directive "2000/14/EC" as amended by "2005/88/EC."
Note (2) **For machines in European Union countries and in countries that adopt the "EU Directives." **For machines in European Union countries and in countries that adopt the "EU Directives."
Rack Back - Ground 40 degrees 40 degrees
Height - Top of Exhaust Pipe 11.17 ft 3416 mm
Centerline of Rear Axle to Hitch 5.42 ft 1650 mm
Lift Arm Clearance 12 ft 3649 mm
B-Pin Height 13.75 ft 4188 mm
Centerline of Rear Axle to Edge of Counterweight 6.75 ft 2055 mm
Ground Clearance 1.5 ft 460 mm
Rack Back - Maximum Lift 60 degrees 60 degrees
Height - Top of Hood 8.75 ft 2673 mm
Wheel Base 10.83 ft 3300 mm
Height - Top of ROPS 11.33 ft 3458 mm
Rack Back - Carry 45 degrees 45 degrees
Note All dimensions are approximate and based on MAXAM MS302 23.5R25 L3 radial tires. All dimensions are approximate and based on MAXAM MS302 23.5R25 L3 radial tires.
Note (2) *Full compliance to ISO (2007) 14397-1 Sections 1 thru 6, which requires 2% verification between calculations and testing. *Full compliance to ISO (2007) 14397-1 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Tipping Load - Full Turn - Rigid Tires** 25875 lb 11737 kg
Breakout Force 34638 lbf 154 kN
Tipping Load - Full Turn - ISO 14397-1* 24264 lb 11006 kg
Note (3) **Compliance to ISO (2007) 14397-1 Sections 1 thru 5. **Compliance to ISO (2007) 14397-1 Sections 1 thru 5.
Operating Weight 41554 lb 18849 kg
Note (1) For 3.1 m3 (4 yd3) general purpose buckets with BOCE. Weight based on a machine configuration with MAXAM MS302 23.5R25 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, secondary steering, sound suppression. For 3.1 m3 (4 yd3) general purpose buckets with BOCE. Weight based on a machine configuration with MAXAM MS302 23.5R25 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, secondary steering, sound suppression.
Emissions Tier 4/Stage IV Tier 4/Stage IV

950 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Engine - Cat C7.1 meets Tier 4 Final/Stage IV emissions standards
  • Torque converter
  • Transmission, automatic, power shift (4F/3R), kick-down function, overspeed protection
  • Brakes, full hydraulic enclosed wet-disc
  • EIMS (Engine Idle Management System)
  • EIS (Auto Idle Shutdown)
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Filter, fuel primary-water separator/secondary
  • Radiator, unit core (9.5 fpi) with ATAAC
  • Starting aid, glow plugs
  • Switch, transmission neutralizer lockout

HYDRAULICS

  • Load sensing implement system pilot operated
  • Dedicated load sensing steering pump
  • Dedicated brake and fan gear pump

ELECTRICAL

  • Alarm, back-up/main disconnect switch
  • Alternator (145-amp, brush type)
  • Batteries (2), maintenance free
  • Ignition key; start/stop switch
  • Lighting system, halogen (6 total) - Four (4) halogen work lights; Two (2) halogen road lights
  • Starting and charging system (24-volt)
  • Starter, electric (heavy duty)

OPERATOR ENVIRONMENT

  • Air conditioning (HVAC) with 10 vents and filter unit located outside of cab
  • Bucket/work tool function lockout
  • Cab, pressurized and sound suppressed
  • Hydroformed (ROPS/FOPS) structure
  • 12V power port (10A)
  • Coat hook
  • Radio ready
  • Rear vision camera and display
  • Pilot hydraulic controls, lift and tilt function
  • Computerized monitoring system
  • Gauges - Engine coolant temperatures/fluid level; Hydraulic/transmission oil temperature; Tachometer/DEF level
  • Digital indicators - Gear indicator; Speedometer; Service meter units; Fault codes
  • Warning indicators - Air inlet heater; Electrical malfunction; Engine inlet manifold temperature; Engine oil pressure, fuel level; Fuel pressure high/low; Hydraulic oil level, parking brake; Primary steering oil pressure; Service brake oil pressure; Action light, engine malfunction; Transmission filter bypass
  • Heater and defroster
  • Horn
  • Cup holders and personal tray on right console
  • Storage tray behind seat
  • Mirrors, rearview external
  • Seat, Cat Comfort (clotch) suspension
  • Seat belt
  • Steering column, adjustable angle
  • Wipers/washers (front and rear)
  • Window, sliding (left and right side)

TIRES, RIMS, AND WHEELS

  • Tires are available from Triangle, Maxam and Bridgestone
  • Offerings vary by region. Consult your local Cat dealer for further details

FLUIDS

  • Premixed 50% concentration of extended life coolant with freeze protection to -34° C (-29° F)

OTHER STANDARD EQUIPMENT

  • Lift and bucket return-to-dig kick outs (Electro-Magnetic), mechanical adjustment
  • Couplings, Cat O-ring face seal
  • Doors, service access (locking)
  • Front fender, steel
  • Grill, airborne debris
  • Hitch, drawbar with pin
  • Hood, wing doors
  • Hoses, Cat XT
  • Counterweight
  • Linkage, Z-bar, fabricated crosstube/tilt lever
  • S•O•S oil sampling valves
  • Sight gauges - Engine coolant, hydraulic oil; Transmission oil level
  • Diagnostic pressure taps
  • Product Link Ready

950 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Cold weather starting (jacket water heater, electric and ether starting aid)
  • Third hydraulic function, additional dedicated single axis level
  • Quick coupler control
  • Limited slip differentials
  • Ride control
  • Air suspended seat
  • Secondary steering, electrical
  • Reversing cooling fan (auto/manual controlled)
  • Toolbox
  • Sun visor, rear
  • High capacity converted 12V/15A
  • Warning beacon
  • Extra working lights (4), Halogen or LED
  • Radio
  • Fender extensions/roading

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Rear Object Detection for Wheel Loaders

    Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 950 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

950 GC

950 GC

950 GC

950 GC

950 GC

950 GC

950 GC

950 GC
950 GC
950 GC
950 GC
950 GC
950 GC
950 GC

950 GC

950 GC

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 950 GC

Start 950 GC Tour
close

Check out current offers for the 950 GC

View More Offers