950

Medium Wheel Loaders 950

Request A Price Find Dealer

Key Specs

Engine Power - 2,100 rpm ISO 14396:2002
249 hp
186 kW
Operating Weight
42461 lb
19260 kg
Engine Power - 2,100 rpm ISO 14396:2002
253 hp (metric)
253 hp (metric)

Overview

WORK SMART AND MOVE MORE

The Cat® 950 Wheel Loader brings premium performance with simple-to-use technologies, helping to boost operator efficiencies and deliver consistent high bucket fill factors, resulting in highly efficient productivity. Long service intervals help to reduce your downtime. This machine is designed to meet emission standards without interrupting operation, delivering great performance, reliability, durability, and versatility, resulting in a machine that is built to meet your needs.

Benefits

Excellent Productivity

Auto front differential lock,* updated on-board job-aids,** and a broad choice in configurations help to deliver great machine performance.

* Where applicable
** 950 (14B) compared to the 950 (14A)
 

Efficient Operation

Save time and money with long service intervals, in-cab maintenance reminders, Tire Pressure Monitoring System, and expanded Remote Services capability.

Built In Safety

Spacious cab layout with floor to ceiling windshield, left footrest for added stability, along with a 4-point seat belt kit with retractors help you to work more safely.  Optional Collision Warning System with Motion Inhibit and People Detection helps to improve worker safety on the ground.

Product Specifications for 950

Engine Power - 2,100 rpm ISO 14396:2002 249 hp 186 kW
Engine Power - 2,100 rpm ISO 14396:2002 253 hp (metric) 253 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Gross Power - 2,100 rpm SAE J1995:2014 253 hp 188 kW
Gross Power - 2,100 rpm SAE J1995:2014 257 hp (metric) 257 hp (metric)
Net Power - 2,100 rpm ISO 9249:2007, SAE J1349:2011 235 hp (metric) 235 hp (metric)
Engine Torque - 1,300 rpm ISO 14396:2002 908 lbf·ft 1231 N·m
Gross Torque - 1,300 rpm SAE J1995:2014 916 lbf·ft 1242 N·m
Net Torque - 1,300 rpm ISO 9249:2007, SAE J1349:2011 863 lbf·ft 1170 N·m
Displacement 427 in³ 7.01 l
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Biodiesel Capability Up to B20¹ Up to B20¹
Note (1) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment.
Note (2) ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 42461 lb 19260 kg
Note Weight based on a machine configuration with parallel lift Z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, front manual differential/open rear axles, powertrain guard, secondary steering, sound suppression, and a 3.1 m³ (4.1 yd³) general purpose bucket with BOCE. Weight based on a machine configuration with parallel lift Z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, front manual differential/open rear axles, powertrain guard, secondary steering, sound suppression, and a 3.1 m³ (4.1 yd³) general purpose bucket with BOCE.
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 2 7.5 mile/h 12 km/h
Forward - 3 12 mile/h 19.3 km/h
Forward - 4 16 mile/h 25.7 km/h
Forward - 5 24.5 mile/h 39.5 km/h
Reverse - 1 4.3 mile/h 6.9 km/h
Reverse - 2 7.5 mile/h 12 km/h
Reverse - 3 16 mile/h 25.7 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius.
Operator Sound Pressure Level - ISO 6396:2008 70 dB(A) 70 dB(A)
Exterior Sound Power Level - ISO 6395:2008 107 dB(A) 107 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 69 dB(A) 69 dB(A)
Exterior Sound Power Level - ISO 6395:2008² 104 dB(A) 104 dB(A)
Note (1) ¹Including countries that adopt the EU and UK Directives. ¹Including countries that adopt the EU and UK Directives.
Note (2) ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701. ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons).
Static Tipping Load - Full 40° Turn - With Tire Deflection 24694 lb 11201 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 26369 lb 11961 kg
Breakout Force 40690 lbf 181 kN
Note (1) For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.”
Note (2) Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Fuel Tank 68.6 gal (US) 259.5 l
DEF Tank 4 gal (US) 15 l
Cooling System 14.3 gal (US) 54 l
Crankcase 5.5 gal (US) 21 l
Transmission 11.4 gal (US) 43 l
Differential - Final Drives - Front 11.4 gal (US) 43 l
Differential - Final Drives - Rear 11.4 gal (US) 43 l
Hydraulic Tank 25.6 gal (US) 97 l
Implement System - Maximum Pump Output at 2,340 rpm 85 gal/min 322 l/min
Implement System - Maximum Operating Pressure 4250 psi 29300 kPa
Hydraulic Cycle Time - Total 9.1 s 9.1 s
Height - Top of Hood 8.83 ft 2695 mm
Height - Top of ROPS 11.33 ft 3456 mm
Ground Clearance 1.08 ft 354 mm
Wheel Base 10.92 ft 3350 mm
Overall Length - Without Bucket 23.08 ft 7024 mm
Hinge Pin Height at Carry Height 2 ft 623 mm
Hinge Pin Height at Maximum Lift 13.08 ft 4009 mm
Lift Arm Clearance at Maximum Lift 10.67 ft 3255 mm
Rack Back - Maximum Lift 59 ° 59 °
Rack Back - Carry Height 49 ° 49 °
Width over Tires (Loaded) 9.33 ft 2824 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.1 m³ (4.1 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.1 m³ (4.1 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.
Height - Top of Hood 8.83 ft 2695 mm
Height - Top of ROPS 11.33 ft 3456 mm
Ground Clearance 1.08 ft 354 mm
Wheel Base 10.92 ft 3350 mm
Overall Length - Without Bucket 24.58 ft 7490 mm
Hinge Pin Height at Carry Height 2.5 ft 775 mm
Hinge Pin Height at Maximum Lift 14.75 ft 4514 mm
Lift Arm Clearance at Maximum Lift 11.92 ft 3615 mm
Rack Back - Maximum Lift 56 ° 56 °
Rack Back - Carry Height 49 ° 49 °
Width over Tires (Loaded) 9.33 ft 2824 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.1 m³ (4.1 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.1 m³ (4.1 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.

950 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Lights: halogen, 4 work lights, 2 front roading lights with turn signals, 2 rearview lights
  • Starting and charging system, 24V
  • Starter, electric, heavy duty

HYDRAULICS

  • Steering system, load sensing with dedicated variable displacement piston pump
  • Implement system, load sensing with variable displacement piston pump
  • Oil sampling valves, Cat XT™ hoses
  • Ride control, dual accumulators (Optional depending on region)

LINKAGE

  • Kickouts: lift and tilt
  • Parallel Lift, Z-bar

MONITORING SYSTEM

  • Primary touchscreen monitor (Cat Payload, quad screens, machine settings & messages)
  • Front dash with analog gauges, LCD display, and warning lights
  • Maintenance reminders

SAFETY

  • Visibility: mirrors, rearview camera
  • Window cleaning platform, front

950 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ADDITIONAL EQUIPMENT

  • Guards: powertrain, crankcase, window glass, cylinders, rear
  • Cat Autolube system
  • Fenders, extensions or roading
  • Toolbox
  • Biodegradable hydraulic oil
  • High-speed oil change system
  • Rear cab access

ELECTRICAL

  • Cold start, 120V or 240V
  • Lights: LED

HYDRAULICS

  • 3rd and 4th auxiliary functions with ride control
  • Quick coupler control

LINKAGE

  • High Lift

MONITORING SYSTEM

  • Tire Pressure Monitor

SAFETY

  • Cat Detect rear radar system
  • Dedicated rearview screen
  • Multiview (360°) vision system
  • 4-point seat belt retractor
  • Reversing strobe lights
  • Seat belt monitoring beacon
  • Secondary steering system, electrical (Standard depending on region)
  • Wheel chocks
  • Warning beacon
  • Collision Warning System with Motion Inhibit and People Detection

SPECIAL CONFIGURATIONS

  • Corrosion resistant
  • Auxiliary Counterweight
  • Waste and industrial
  • Forestry

ON-BOARD TECHNOLOGIES

  • Cat Payload for Trade (Available in Europe, Türkiye, Australia, and New Zealand. Country certifications vary. Contact your Cat dealer for more information.)
  • Remote Control

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 950 compares against frequently compared products.

Media Gallery

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader

950 Medium Wheel Loader
950 Medium Wheel Loader
950 Medium Wheel Loader
950 Medium Wheel Loader
950 Medium Wheel Loader
950 Medium Wheel Loader
950 Medium Wheel Loader

FULLY LOADED REDEFINED - Next Generation Cat Medium Wheel Loaders (950 - 982 models)

FULLY LOADED REDEFINED -  Next Generation Cat Medium Wheel Loaders (950 - 982 models)

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 950

Start 950 Tour
close