995

Large Wheel Loaders 995

Request A Price Find Dealer

Key Specs

Engine Model
Cat® 3516E
Cat® 3516E
Operating Weight - Standard
543772 lb
246651 kg
Bucket Capacity Range
17.2-43.6 m3 (22.3-57 yd3)
17.2-43.6 m3 (22.3-57 yd3)

Overview

Same Size, More Payload

Built to the same size as the 994K but offering a higher rated payload, the new Cat® 995 Wheel Loader gives you greater productivity and performance while using less fuel. It offers a one-pass reduction when loading Cat 785, 789 and 793 Mining Trucks — increasing production and efficiency up to 33% when loading the 785, up to 25% when loading the 789, and up to 20% with the 793. The 995 demonstrates 21% higher efficiency and 24% more production than the 994K in equal operating mode thanks to a higher rated payload and 6% increase in hydraulic force. In Enhanced Eco Mode, the 995 demonstrates up to a 30% increase in efficiency and an 11% reduction in hourly fuel consumption versus the 994K in throttle lock mode, which translates to 23% less CO2 per unit of material moved. It also offers a more comfortable operator environment and is infused with new technology features that allow additional gains in efficiency.

Benefits

Up to 24% More Productive

With higher rated payload, 6% increase in hydraulic force and equal hydraulic cycle time vs. 994K

Up to 21% More Efficient

17% less CO2 per unit of material moved versus 994K in equal operating mode (throttle lock)

Confident & Empowered Operators

Thanks to options like Tire Slip Prevention, Lift Stall Prevention, Tire Set, Operator Coaching and more

Product Specifications for 995

Engine Model Cat® 3516E Cat® 3516E
Emissions U.S. EPA Tier 4 Final/EU Stage V or U.S. EPA Tier 1 equivalent U.S. EPA Tier 4 Final/EU Stage V or U.S. EPA Tier 1 equivalent
Engine Power - ISO 14396: 2002 1847 hp 1377 kW
Gross Power - SAE J1995:2014 1870 hp 1394 kW
Net Power - SAE J1349 - Standard Ambient 1739 hp 1297 kW
Net Power - SAE J1349 - High Ambient 1696 hp 1265 kW
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4766 in³ 78.1 l
Peak Torque - 1,200 rpm - SAE J1995 8549 lb/ft 11591 N·m
Torque Rise 39% 39%
Note (1) The power ratings apply when tested under the reference conditions for the specified standard. The power ratings apply when tested under the reference conditions for the specified standard.
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and muffler. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and muffler.
Note (3) The gross power advertised is with the fan at maximum speed. The gross power advertised is with the fan at maximum speed.
Operating Weight - Standard 543772 lb 246651 kg
Bucket Capacity Range 17.2-43.6 m3 (22.3-57 yd3) 17.2-43.6 m3 (22.3-57 yd3)
Operating Weight - High Lift 547675 lb 248421 kg
Rated Payload - Standard Lift (Low to Moderate Digging Resistance) 60 ton (US) 54.4 t
Rated Payload - Standard Lift (Moderate to High Digging Resistance) 50 ton (US) 45.3 t
Rated Payload - High Lift (Low to Moderate Digging Resistance) 55 ton (US) 49.9 t
Rated Payload - High Lift (Moderate to High Digging Resistance) 50 ton (US) 45.3 t
Note *Please contact your local dealer to determine if your application is suitable for this increased rated payload. *Please contact your local dealer to determine if your application is suitable for this increased rated payload.
Cat Truck Match - Standard 785/789 785/789
Cat Truck Match - High Lift 789/793/794 789/793/794
Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift
Forward - 1 4.6 mile/h 7.4 km/h
Forward - 2 8 mile/h 12.9 km/h
Forward - 3 13.6 mile/h 21.9 km/h
Reverse - 1 5 mile/h 8.1 km/h
Reverse - 2 8.8 mile/h 14.1 km/h
Reverse - 3 14.9 mile/h 24 km/h
Direct Drive - Forward 1 Lock-up disables Lock-up disables
Direct Drive - Forward 2 8.7 mile/h 14 km/h
Direct Drive - Forward 3 15.2 mile/h 24.5 km/h
Direct Drive - Reverse 1 Lock-up disables Lock-up disables
Direct Drive - Reverse 2 9.6 mile/h 15.5 km/h
Direct Drive - Reverse 3 16.8 mile/h 27 km/h
Note Travel speeds based on 58/85-57 tires. Travel speeds based on 58/85-57 tires.
Lift/Tilt System - Circuit Positive Flow Control Positive Flow Control
Lift/Tilt System - Pump Variable Displacement Piston Variable Displacement Piston
Maximum Flow at 1,700 rpm Engine Speed 541 gal/min 2047 l/min
Relief Valve Setting - Lift/Tilt 5004 psi 34500 kPa
Cylinders, Double Acting - Lift, Bore and Stroke 370 × 1713 mm (14.6 × 67.4 in) 370 × 1713 mm (14.6 × 67.4 in)
Cylinders, Double Acting - Tilt, Bore and Stroke 310 × 1086 mm (12.2 × 42.8 in) 310 × 1086 mm (12.2 × 42.8 in)
Pilot System Open Loop and Pressure Reducing Open Loop and Pressure Reducing
Rack Back 4.9 s 4.9 s
Raise 12.6 s 12.6 s
Dump 3.1 s 3.1 s
Lower Float Down 4.2 s 4.2 s
Fuel Tank - Standard 856 gal (US) 3240 l
Fuel Tank - With 24 hr Attachment 1414 gal (US) 5350 l
Cooling System 138 gal (US) 520 l
Engine Crankcase 76 gal (US) 288 l
Transmission 110 gal (US) 416 l
Differential - Final Drives - Front 220 gal (US) 833 l
Differential - Final Drives - Rear 200 gal (US) 757 l
Hydraulic Tank - Implement and Hydraulic Fan 270 gal (US) 1022 l
Hydraulic Tank - Steering and Braking 100 gal (US) 379 l
Oil Renewal System (ORS)* 20 gal (US) 75.7 l
Note *Not available on Tier 4 Final/Stage V machines. Not available in all regions. *Not available on Tier 4 Final/Stage V machines. Not available in all regions.
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle
Brakes ISO 3450:2011 ISO 3450:2011
Ambient Capability Hydraulically Driven Demand Fan - Standard 109.4 °F 43 °C
Ambient Capability Hydraulically Driven Demand Fan - High (Tier 1 equivalent) 131 °F 55 °C
Ambient Capability Hydraulically Driven Demand Fan - High (Tier 4 Final) 127.4 °F 53 °C
Operator Sound Level (ISO 6396:2008) - Tier 1/EU Stage I Equivalent 74 dB(A) 74 dB(A)
Machine Sound Level (ISO 6395:2008) 119 dB(A) 119 dB(A)
Note The declared sound levels listed above include the addition of both measurement uncertainty and uncertainty due to production variation. Typical measurement uncertainty for this type of machine is 2 dBA in accordance with "ISO 4871". The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. The declared sound levels listed above include the addition of both measurement uncertainty and uncertainty due to production variation. Typical measurement uncertainty for this type of machine is 2 dBA in accordance with "ISO 4871". The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Operator Sound Level (ISO 6396:2008) - Tier 1/EU Stage I Equivalent 73 dB(A) 73 dB(A)
Machine Sound Level (ISO 6395:2008) 117 dB(A) 117 dB(A)
Note The declared sound levels listed above include the addition of both measurement uncertainty and uncertainty due to production variation. Typical measurement uncertainty for this type of machine is 2 dBA in accordance with "ISO 4871". The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. The declared sound levels listed above include the addition of both measurement uncertainty and uncertainty due to production variation. Typical measurement uncertainty for this type of machine is 2 dBA in accordance with "ISO 4871". The measurement was conducted at 70 percent of the maximum engine cooling fan speed. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Steering System - Circuit Pilot, Load Sensing Pilot, Load Sensing
Steering System - Pump Piston, Variable Displacement Piston, Variable Displacement
Total Steering Angle 80 degrees 80 degrees
Steering Cycle Times - Low Idle 7.6 s 7.6 s
Steering Cycle Times - High Idle 4.3 s 4.3 s
B-Pin Height - Maximum Lift 28.8 ft 8800 mm
Clearance at Maximum Lift 19.8 ft 6039 mm
Dump Angle at Maximum Lift –50 degrees –50 degrees
Front Axle Centerline to Bucket Tip 21.9 ft 6688 mm
Ground to Bumper Clearance 4.4 ft 1355 mm
Ground to Center of Axles 6 ft 1830 mm
Ground to Lower Hitch Clearance 2.9 ft 898 mm
Ground to Top of Exhaust Stacks 23.2 ft 7067 mm
Ground to Top of Hood 18.6 ft 5682 mm
Ground to Top of ROPS 23.4 ft 7119 mm
Maximum Overall Height - Bucket Raised 39.3 ft 11966 mm
Maximum Overall Length 64.6 ft 19693 mm
Note Assumes loaded 58/85-57 tires, tires at a static loaded radius of 1830 mm (6 ft), 596-5330 26 m3 (34 yd3) bucket, 431-0064 HD tips. Assumes loaded 58/85-57 tires, tires at a static loaded radius of 1830 mm (6 ft), 596-5330 26 m3 (34 yd3) bucket, 431-0064 HD tips.
Rack Angle at Maximum Lift 59.5 degrees 59.5 degrees
Rack Back Angle - Carry 47.7 degrees 47.7 degrees
Rack Back Angle - Ground Level 39.7 degrees 39.7 degrees
Reach - Maximum Lift 9.6 ft 2946 mm
Rear Axle - Centerline to Bumper 20.4 ft 6205 mm
Tread Width 14.1 ft 4300 mm
Wheel Base 22.3 ft 6800 mm
Width - Over Tires - With Bulge 18.8 ft 5758 mm
B-Pin Height - Maximum Lift 31.6 ft 9657 mm
Clearance at Maximum Lift 22.6 ft 6896 mm
Dump Angle at Maximum Lift –50 degrees –50 degrees
Front Axle Centerline to Bucket Tip 24.2 ft 7383 mm
Ground to Bumper Clearance 4.4 ft 1355 mm
Ground to Center of Axles 6 ft 1830 mm
Ground to Lower Hitch Clearance 2.9 ft 898 mm
Ground to Top of Exhaust Stacks 23.2 ft 7067 mm
Ground to Top of Hood 18.6 ft 5682 mm
Ground to Top of ROPS 23.4 ft 7119 mm
Maximum Overall Height - Bucket Raised 42.1 ft 12823 mm
Maximum Overall Length 66.9 ft 20388 mm
Note Assumes loaded 58/85-57 tires, tires at a static loaded radius of 1830 mm (6 ft), 596-5330 26 m3 (34 yd3) bucket, 431-0064 HD tips. Assumes loaded 58/85-57 tires, tires at a static loaded radius of 1830 mm (6 ft), 596-5330 26 m3 (34 yd3) bucket, 431-0064 HD tips.
Rack Angle at Maximum Lift 59.4 degrees 59.4 degrees
Rack Back Angle - Carry 53.5 degrees 53.5 degrees
Rack Back Angle - Ground Level 45 degrees 45 degrees
Reach - Maximum Lift 9.4 ft 2884 mm
Rear Axle - Centerline to Bumper 20.4 ft 6205 mm
Tread Width 14.1 ft 4300 mm
Wheel Base 22.3 ft 6800 mm
Width - Over Tires - With Bulge 18.8 ft 5760 mm

995 Standard Equipment

POWER TRAIN

  • Engine, 3516E High Displacement (HD) Mechanical Electronic Unit Injector (MEUI™-A), Air-to-Air Aftercooling (ATAAC) diesel, turbocharged/aftercooled
  • Engine prelube
  • Fuel priming pump (electric)
  • Ground-level engine shutoff
  • Engine air intake (above hood) precleaner
  • Aluminum Modular Radiator (AMR)
  • Automatic, ether starting aid
  • Electronic throttle lock
  • Impeller Clutch Torque Converter (ICTC) with Lock-Up Clutch and rimpull control system
  • Rimpull control system
  • Planetary powershift, 3F/3R electronic control transmission
  • Delayed engine shutdown
  • Oil-cooled, multi-disc, service brakes
  • Electro-hydraulic parking brake

LINKAGE

  • Standard lift

ELECTRICAL

  • Alternator
  • Batteries, low maintenance
  • 10/15 amp, 24V to 12V converter
  • Disconnect switch to bumper
  • LED warning lights (pattern selectable)
  • LED lighting system (working lights, access and service platform lights, turn signals/hazard lights)
  • Emergency jump-start receptacle
  • Starter and transmission lockout in bumper
  • 24V starting and charging system
  • Electric starters

OPERATOR ENVIRONMENT

  • Premium seat with heated and actively cooled leather, adjustable lumbar support, air adjustable bolsters on the seat and backrest, seat cushion tilt adjustment and two-way thigh support adjustment
  • Bonded glass, tinted
  • Trainer seat
  • Dual-lever lift and tilt function controls
  • Implement kickouts
  • Air conditioner
  • Cab pressure indicator
  • Graphical touchscreen information display conveys real-time operating information
  • Heater, defroster, auto temperature controls
  • Powered cab precleaner
  • Operator presence status
  • Starting/charging system malfunction
  • Electronic OMM
  • Operator controls help
  • Two USB charging ports
  • CB mounting, 12V/24V power and antenna
  • 14-pin service port
  • 12V power
  • Selectable application profiles
  • Entertainment radio mute
  • Push-To-Start (PTS)
  • Warning/indicator instrumentation
  • Keypad control with indicator lights
  • Dome light in cab
  • Lunchbox and beverage holders
  • Electro-hydraulic force feedback steering
  • Vital Information Management System (VIMS™) with information display: external data port, cycle timer
  • Coat hook
  • Gauge instrumentation with configurable widgets:
    – Status indicators
    – Wheel rev counter
    – Simplified payload
    – Tire pressure monitoring system (optional)
    – Bucket angle
    – Coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Power train oil temperature
    – Engine speed (tachometer)
    – Transmission gear
    – Ground speed
    – Engine hour meter

SAFETY

  • Ground-access ladders
  • Rear-vision camera
  • Front frame access with steps
  • Front walkway around cab
  • Pump bay access ladders with T-handle and platform
  • Tie-offs on ROPS and radiator guards
  • Steering frame lock
  • Stairways on both sides of the machine
  • LED stairway and access lights
  • Toe kicks
  • Electric (field and shop) horns
  • Retractable seatbelt, 76 mm (3 in) wide
  • Trainer seat with lap belt, 76 mm (3 in) wide
  • Back-up alarm
  • Secondary steering

MACHINE CONTROL AND GUIDANCE

  • MineStar™ Health ready
  • MineStar GUIDE ready
  • MineStar Edge ready

FUEL TANK

  • 12 hour (3240 L/856 gal)

COOLING

  • Standard ambient package (recommended for site conditions that do not exceed 43° C [110° F])

GROUND-LEVEL SERVICE CENTER

  • Service center light
  • Implement and cooling fan oil level indicator
  • Steering and brake oil level indicator
  • Window washer solvent level indicator
  • Transmission oil level indicator
  • DEF level indicator (if equipped)
  • Fuel level indicator
  • Engine oil level indicator
  • Engine coolant level indicator
  • Automatic lubrication system grease tank level indicator
  • DEF purge indicator lamp
  • Transmission lockout and LED
  • Starter lockout and LED
  • Heavy-duty battery disconnect switch
  • Stairway light switch
  • Service lighting switch (if equipped)
  • Fuel shutoff engine shutdown switch
  • Engine oil fast-fill port
  • Transmission oil fast-fill port
  • Steering and brake hydraulic oil fast-fill port
  • Steering and brake hydraulic oil drain port
  • Oil renewal system fast-fill port (if equipped)
  • Engine coolant fast-fill port
  • DEF fill port (HRC only)
  • Implement and cooling fan hydraulic oil fast-fill port
  • Implement and cooling hydraulic oil drain port
  • Automatic lubrication system grease tank fill port
  • 24V jump-start receptacle
  • 240V jacket water and engine oil heater plug (if equipped)
  • 12V power port
  • VIMS key switch
  • 14-pin machine data port

SERVICE

  • EH steering eliminates need for neutralizer adjustment
  • In-tank mounted cartridge-type case drain filters with in-line magnetic plugs on implement, cooling fan, brake and steering pumps
  • High-pressure screens on the output side of implement, cooling fan, brake and steering pumps
  • Pump efficiency monitoring
  • Automatic lubrication system greases the linkage, hitch, steering and axle trunnion bearings
  • Electronic pressure control of the automatic lubrication system eliminates pressure adjustment and monitors grease thickness for temperature compatibility
  • Rock guards on linkage grease lines
  • Cat O-ring face seal couplings
  • Lockable service access doors
  • Ecology drains for engine, radiator, hydraulic tank, steering and brake tank, brake cooling tank and axles
  • High-speed engine oil change system
  • Ground-level fast-fill fuel system
  • Transmission guard
  • Drawbar hitch with pin
  • Cat XT™ hoses
  • Left-side service center
  • Oil sampling valves
  • Automatic Autolube filling shutoff valve
  • Telematics and Cat Electronic Technician service port in bumper
  • Air filter remaining useful life sensor
  • Premixed 50% concentration of extended-life coolant with freeze protection to –34° C (–29° F)
  • Rear access to cab and service platform
  • Load-sensing steering
  • Supplemental steering system
  • Vandalism protection caplocks
  • Cooling cleanout service package
  • VIMS download and Cat Electronic Technician service port in bumper
  • Service lights (engine bay, service center)
  • EH steering eliminates need for neutralizer adjustment

EFFICIENCY

  • On demand throttle, HP Plus, and Enhanced ECO Modes
  • Variable displacement implement pumps
  • Variable displacement load sensing steering
  • Variable displacement cooling fan pump
  • Torque converter lock-up clutch

995 Optional Equipment

POWER TRAIN

  • Oil Renewal System (ORS)* (for increased time between oil changes)

LINKAGE

  • High lift

OPERATOR ENVIRONMENT

  • Rubber-mounted, high-impact resistant solar control glass
  • Trainer seat with suspension
  • Joystick lift and tilt function controls
  • Bluetooth®-enabled machine security
  • Sun screen, pull down (front and rear)
  • AM/FM/AUX radio
  • AM/FM/AUX/USB/BT/CD/SAT radio

SAFETY

  • Powered ground-access stairs
  • Cat Detect (Rear Object Detection)
  • Wheel chocks

COLD WEATHER

  • Cold-weather cooling fan bypass (recommended for temperatures below –29° C [–20° F])
  • Heavy-duty starter (provides an additional electric starter motor and two additional batteries for a total of three starter motors and six batteries) (recommended for temperatures below 0° C [32° F])
  • 240V engine oil and coolant heating elements (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • Fuel heater (heated by recirculation using engine heat and a heat exchanger) (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • Heated mirrors (recommended for below-freezing temperatures)

MACHINE CONTROL AND GUIDANCE

  • Cat Payload with Overload Prevention
  • New Autodig Components:
    – Tire slip prevention
    – Lift stall prevention
    – Tire set
  • Operator coaching

FUEL TANK

  • 24 hour (5350 L/1414 gal)

COOLING

  • High ambient package (recommended for site conditions that do not exceed 53° C [127° F])

RIMS AND TIRES

  • Rims – 1194 mm (47") (47 × 57); 152 mm (6") flange; For use with 58/85-57; 84PR L4 tires
  • Rims – 1194 mm (47") (47 × 57);127 mm (5") flange; For use with 60/80 R57; L5R XMine D2 SR tires
  • Tires – 58/85-57 84PR L4 (require 47" rims)

SPARE RIMS

  • 1194 mm (47") 152 mm (44 × 57) (6") flange
  • 1194 mm (47") 127 mm (47 × 57) (5") flange

SERVICE

  • Product Link™ satellite
  • Product Link cellular
  • Product Link (dual mode – satellite/cellular)
  • Additional service lights (pump bay, front frame and bumper)

SOUND

  • Sound-suppression package

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • Cat Terrain for Loading

    Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

1 - 8 of 9 Items items
Previous Next

Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the 995

Start 995 Tour
close

Media Gallery

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader

995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader
995 Large Wheel Loader

The Cat® 995 — Introduction

The Cat 995 —— An Operator's View

Cat Large Wheel Loaders - Versatile, Valuable Tools for Loading

The Cat® 995 — Introduction
The Cat 995 —— An Operator's View
Cat Large Wheel Loaders - Versatile, Valuable Tools for Loading

360 View
360 View
995 USP

995 USP

995 USP

See how 995 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models