980 XE

Medium Wheel Loaders 980 XE

Request A Price Find Dealer

Key Specs

Engine Power - 1,700 rpm ISO 14396:2002
420 hp
313 kW
Operating Weight
66877 lb
30344 kg
Engine Power - 1,700 rpm ISO 14396:2002
426 hp (metric)
426 hp (metric)

Overview

High Performance With Superior Efficiency

The Cat ® 980 XE Wheel Loader delivers excellent fuel efficiency, premium performance with simple-to-use standard technologies to boost operator efficiencies, and maintains low maintenance costs. This machine is designed to meet emission standards without interrupting operation, delivering great performance, reliability, durability, and versatility, resulting in a machine that is built to meet your needs.

Benefits

Efficient Productivity

The Cat Continuously Variable Transmission delivers advanced rimpull control and improved speed-range selection.*  This machine brings lower fuel burn for increased efficiency.** Deep system integration of the transmission, engine system, hydraulic system and cooling system results in significantly high performance and fuel efficiency.

* 980 XE (14B) compared to the 980 XE (14A)
** 980 XE (14B) compared to 980 (14A)

Assisted Operation

Save time and money with long service intervals, in-cab maintenance reminders, Tire Pressure Monitoring System, and expanded Remote Services capability.

Built In Safety

Spacious cab layout with floor to ceiling windshield, left footrest for added stability, along with a 4-point seat belt kit with retractors help you to work more safely.  Optional Collision Warning System with Motion Inhibit and People Detection helps to improve worker safety on the ground.

Product Specifications for 980 XE

Engine Power - 1,700 rpm ISO 14396:2002 420 hp 313 kW
Engine Power - 1,700 rpm ISO 14396:2002 426 hp (metric) 426 hp (metric)
Engine Model Cat® C13 Cat® C13
Gross Power - 1,700 rpm SAE J1995:2014 425 hp 317 kW
Gross Power - 1,700 rpm SAE J1995:2014 431 hp (metric) 431 hp (metric)
Net Power - 1,700 rpm ISO 9249:2007, SAE J1349:2011 393 kW 293 hp
Net Power - 1,700 rpm ISO 9249:2007, SAE J1349:2011 398 hp (metric) 398 hp (metric)
Engine Torque - 1,200 rpm ISO 14396:2002 1612 lbf·ft 2185 N·m
Gross Torque - 1,200 rpm SAE J1995:2014 1627 hp 2206 N·m
Net Torque - 1,100 rpm ISO 9249:2007, SAE J1349:2011 1539 lbf·ft 2086 N·m
Displacement 763 in³ 12.5 l
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards.
Biodiesel Capability Up to B20¹ Up to B20¹
Note (1) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment.
Note (2) ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Gross Torque @ 1,200 rpm – SAE J1995:2014 1627 lb/ft 2206 N·m
Net Torque @ 1,100 rpm – ISO 9249:2007, SAE J1349:2011 1539 lb/ft 2086 N·m
Engine Torque @ 1,200 rpm – ISO 14396:2002 1612 lb/ft 2185 N·m
Gross Power @ 1,700 rpm – SAE J1995:2014 425 hp 317 kW
Note (3) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to- liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel. Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: • 20% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to- liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel.
Engine Power @ 1,700 rpm – ISO 14396:2002 420 hp 313 kW
Operating Weight 66877 lb 30344 kg
Note Weight based on a machine configuration with Bridgestone 29.5R25 VSNT L4 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, open differential axles (front/rear), secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) general purpose bucket with BOCE. Weight based on a machine configuration with Bridgestone 29.5R25 VSNT L4 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, open differential axles (front/rear), secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) general purpose bucket with BOCE.
Forward - 1 4.4 mile/h 7 km/h
Forward - 2 8.4 mile/h 13.6 km/h
Forward - 3 14.9 mile/h 24 km/h
Forward - 4 24.5 mile/h 39.5 km/h
Reverse - 1 5 mile/h 8.1 km/h
Reverse - 2 9.6 mile/h 15.5 km/h
Reverse - 3 18.3 mile/h 29.5 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 935 mm (37 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 935 mm (37 in) roll radius.
Operator Sound Pressure Level - ISO 6396:2008 70 dB(A) 70 dB(A)
Exterior Sound Power Level - ISO 6395:2008 110 dB(A) 110 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 70 dB(A) 70 dB(A)
Exterior Sound Power Level - ISO 6395:2008² 107 dB(A) 107 dB(A)
Note (1) ¹Including countries that adopt the EU and UK Directives. ¹Including countries that adopt the EU and UK Directives.
Note (2) ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701. ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons).
Static Tipping Load - Full 40° Turn - With Tire Deflection 43432 lb 19706 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 46208 lb 20965 kg
Breakout Force 51008 lbf 227 kN
Note (1) For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.”
Note (2) Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Fuel Tank 112.5 gal (US) 426 l
DEF Tank 5.5 gal (US) 21 l
Cooling System 13.7 gal (US) 52 l
Crankcase 9.8 gal (US) 37 l
Transmission 20.3 gal (US) 77 l
Differential - Final Drives - Front 22.2 gal (US) 84 l
Differential - Final Drives - Rear 22.2 gal (US) 84 l
Hydraulic Tank 40.4 gal (US) 153 l
Implement System - Maximum Pump Output at 1,400 rpm 121 gal/min 457 l/min
Implement System - Maximum Operating Pressure 4975 psi 34300 kPa
Hydraulic Cycle Time - Total 10.1 s 10.1 s
Hydraulic Cycle Time - Total 10.1 seconds 10.1 seconds
Height - Top of Hood 10.08 ft 3064 mm
Height - Top of ROPS 12.58 ft 3829 mm
Ground Clearance 1.42 ft 456 mm
Wheel Base 12.5 ft 3800 mm
Overall Length - Without Bucket 26.83 ft 8155 mm
Hinge Pin Height at Carry Height 2 ft 632 mm
Hinge Pin Height at Maximum Lift 14.92 ft 4554 mm
Lift Arm Clearance at Maximum Lift 12.67 ft 3881 mm
Rack Back - Maximum Lift 61 ° 61 °
Rack Back - Carry Height 48 ° 48 °
Width over Tires (Loaded) 10.75 ft 3260 mm
Tread Width 8 ft 2440 mm
Note All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires. All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires.
Height - Top of Hood 10.08 ft 3064 mm
Height - Top of ROPS 12.58 ft 3829 mm
Ground Clearance 1.42 ft 456 mm
Wheel Base 12.5 ft 3800 mm
Overall Length - Without Bucket 27.42 ft 8355 mm
Hinge Pin Height at Carry Height 2.17 ft 682 mm
Hinge Pin Height at Maximum Lift 15.58 ft 4775 mm
Lift Arm Clearance at Maximum Lift 13.5 ft 4125 mm
Rack Back - Maximum Lift 61 ° 61 °
Rack Back - Carry Height 50 ° 50 °
Width over Tires (Loaded) 10.75 ft 3260 mm
Tread Width 8 ft 2440 mm
Note All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires. All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires.

980 XE Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Cab, pressurized, sound suppression
  • Door, remote opening system
  • EH implement controls, parking brake
  • Steering, joystick
  • Seat belt, monitored
  • Seat, suede/cloth, air suspension, heated
  • Touchscreen display
  • Keypad, programmable buttons
  • Mirrors, heated
  • Air conditioner, heater, defroster (auto temp, fan)
  • Sun visor, front, retractable
  • Sun visor, rear, retractable
  • Windows, front, safety laminated rounded glass

ON-BOARD TECHNOLOGIES

  • Cat Payload scale
  • Autodig with Auto Set Tires
  • Operator ID & machine security
  • Application Profiles
  • Job Aids
  • Controls Help and eOMM (not available in all languages)
  • Key Features Inform
  • Bucket Carry Display Widget
  • Remote Flash

POWERTRAIN

  • Cat C13 engine
  • Electric fuel priming pump
  • Fuel-water separator and secondary fuel filter
  • Engine, air precleaner
  • Axles, open differentials
  • Axles, ecology drains
  • Transmission, continuous variable
  • Rimpull control
  • Throttle lock mode
  • Hill and speed hold on grades
  • Service brakes, hydraulic, fully enclosed wet disc, wear indicators
  • Park brake, caliper on front axles, spring applied-pressure released

HYDRAULICS

  • Implement system, electro-hydraulic with variable displacement piston pump
  • Steering system, load sensing with dedicated variable displacement piston pump
  • Ride control, dual accumulators
  • Oil sampling valves, Cat XT™ hoses

ELECTRICAL

  • Starting and charging system, 24V
  • Starter, electric, heavy duty
  • Lights: halogen, 4 work lights, 2 front roading lights with turn signals, 2 rearview lights
  • Lights: roading with turn signals

MONITORING SYSTEM

  • Front dash with analog gauges, LCD display, and warning lights
  • Primary touchscreen monitor (Cat Payload, quad screens, machine settings & messages)
  • Maintenance reminders

LINKAGE

  • Standard lift, Z-bar
  • Kickouts: lift and tilt

SAFETY

  • Visibility: mirrors, rear-vision camera
  • Window cleaning platform, front

980 XE Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Footrest
  • Implement joystick (2V, 3V only)
  • Entertainment radio (FM, AM, USB, BT)
  • Entertainment radio (DAB+)
  • CB radio ready
  • Seat, leather/cloth, air suspension, heated/ cooled
  • Windows, front, heavy duty

ON-BOARD TECHNOLOGIES

  • Cat Advanced Payload
  • Cat Payload Printer with E-ticket

POWERTRAIN

  • Turbine, air precleaner
  • Radiator, high debris
  • Cooling fan, reversible
  • Axles, limited slip differential(s)
  • Axles, AOC ready, extreme temperature seals
  • Axles, oil cooler

HYDRAULICS

  • 3rd auxiliary function with ride control
  • Quick coupler control

ELECTRICAL

  • Cold start, 120V or 240V
  • Lights: LED

MONITORING SYSTEM

  • Tire pressure monitor

LINKAGE

  • High lift, Z-bar

ADDITIONAL EQUIPMENT

  • Cat Autolube system
  • Fenders, roading
  • Guards: power train, crankcase, cab, cylinders, rear
  • Biodegradable hydraulic oil
  • High-speed oil change system
  • Fast fill fuel tank
  • Toolbox

SAFETY

  • Cat Detect rear radar system
  • Dedicated rearview screen
  • Multiview (360°) vision system
  • 4-point seat belt retractor
  • Reversing strobe lights (not compatible with roading arrangements)
  • Seat belt monitoring beacon
  • Secondary steering system, electrical (Standard where mandated)
  • Wheel chocks
  • Warning beacon

SPECIAL CONFIGURATIONS

  • Aggregate handler
  • Waste and scrap
  • Forestry

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The…

1 - 8 of 1 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system'…

Explore Technology
  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 1 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology

See how 980 XE compares against frequently compared products.

Media Gallery

980 XE

980 XE
980 XE
980 XE
980 XE
980 XE
980 XE

Take the interactive virtual product tour to explore the great features and benefits of the 980 XE

Start 980 XE Tour
close

Check out current offers for the 980 XE

View More Offers