Studio Shot

Material Handling Arms 4203 mm (165 in), HPL-ISO Coupler

Request A Price Click for Price

Key Specs

Overall Width
29.8 in
758 mm
Maximum Load Rating
5361.6 lb
2432 kg
Maximum Horizontal Reach
165.7 in
4208 mm

Overview

Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.

Product Specifications for 4203 mm (165 in), HPL-ISO Coupler

Overall Width 29.8 in 758 mm
Maximum Load Rating 5361.6 lb 2432 kg
Maximum Horizontal Reach 165.7 in 4208 mm
Weight 1075.9 lb 488 kg
Overall Height 40.8 in 1035.4 mm
Extended Length 165.5 in 4203 mm
Retracted Length 102.5 in 2603 mm
Number of Adjustments 3 3
Length Between Adjustments 31.5 in 800 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 4203 mm (165 in), HPL-ISO Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View