986

Large Wheel Loaders 986

Request A Price Find Dealer

Key Specs

Engine Model
C15 Cat®
C15 Cat®
Peak Power Speed
1600
1600
Peak Power Speed - Gross - SAE J1995
456 hp
340 kW

Overview

Move material safely and efficiently

Cat® Large Wheel Loaders are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to move more material efficiently and safely at a lower cost per ton. The 986 builds upon this legacy of durability, performance, safety, operator comfort, serviceability and sustainability.

Benefits

UP TO 10% BETTER FUEL EFFICIENCY

Equipped with a combination of proven components and technologies, meeting expectations for excellent productivity, fuel efficiency, reliability, and service life

UP TO 10% LOWER MAINTENANCE COST

Make regular maintenance more convenient with grouped service points

UP TO 20% REDUCED FUEL CONSUMPTION

Move more using less fuel with best in class efficiency while in moderate production truck loading mode

UP TO 19% LESS CO2 EMISSIONS

The 986 emits up to 19% less CO2 than the previous 988K.

Product Specifications for 986

Engine Model C15 Cat® C15 Cat®
Peak Power Speed 1600 1600
Peak Power Speed - Gross - SAE J1995 456 hp 340 kW
Engine Power - ISO 14396: 2002 449 hp 335 kW
Net Power - SAE J1349:2011 373 hp 278 kW
Rated Speed 2000 2000
Rated Speed - 2,000 rpm - EEC 80/1269 373 hp 278 kW
Rated Speed - 2,000 rpm - EEC 80/1269 (DIN) 378 hp 278 kW
Rated Speed - 2,000 rpm - ISO 9249 373 hp 278 kW
Rated Speed - 2,000 rpm - ISO 9249 (DIN) 378 hp 278 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 927 in² 15.2 l
Peak Torque - 1,200 rpm - SAE J1995 1778 lb/ft 2411 N·m
Torque Rise 16% 16%
Emissions U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards and Brazil MAR-1 emission standards, equivalent to China Nonroad Stage III, U.S. EPA Tier 3 and EU Stage IIIA U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards and Brazil MAR-1 emission standards, equivalent to China Nonroad Stage III, U.S. EPA Tier 3 and EU Stage IIIA
Transmission Type Cat planetary power shift Cat planetary power shift
Forward - 1 5 mile/h 7.3 km/h
Forward - 2 8 mile/h 12.2 km/h
Direct Drive - Forward 2 8 mile/h 12.7 km/h
Direct Drive - Forward 3 14 mile/h 22 km/h
Direct Drive - Forward 4 24 mile/h 39 km/h
Reverse - 1 5 mile/h 7.6 km/h
Reverse - 2 8 mile/h 13.6 km/h
Direct Drive - Reverse 2 9 mile/h 14.1 km/h
Direct Drive - Reverse 3 16 mile/h 25 km/h
Direct Drive - Reverse 4 25.4 mile/h 40.8 km/h
Operating Weight - Standard 97785 lb 44355 kg
Operating Weight - High Lift 104005 lb 47175 kg
Rated Payload - Standard (Quarry Face) 11 ton (US) 10 t
Rated Payload - Loose Material (Standard) 14 ton (US) 12.7 t
Rated Payload - High Lift (Quarry Face) 11 ton (US) 10 t
Rated Payload - Loose Material (High Lift) 12.1 ton (US) 11 t
Bucket Capacity Range 5-10,3 m³ (6,5-13,5 yd.³) 5-10,3 m³ (6,5-13,5 yd.³)
Cat Truck Match - Standard 770/735/740/745 770/735/740/745
Cat Truck Match - High Lift 772/773 772/773
Lift/Tilt System - Circuit Load Sense Load Sense
Lift/Tilt System - Pump 2 × 110 cc variable displacement 2 × 110 cc variable displacement
Maximum Flow at 2,165 rpm 123 gal/min 470 l/min
Relief Valve Setting - Lift/Tilt 4050 psi 27900 kPa
Lift Cylinder - Bore 7.5 in 190 mm
Lift Cylinder - Stroke 45 in 1138 mm
Tilt Cylinder - Bore 6.7 in 170 mm
Tilt Cylinder - Stroke 28.4 in 722 mm
Rack Back 4.5 s 4.5 s
Raise 9 s 9 s
Dump 3.5 s 3.5 s
Lower 5.2 s 5.2 s
Lower Float Down 4.3 s 4.3 s
Total Hydraulic Cycle Time 21.3 s 21.3 s
Steering System - Circuit Load Sense Load Sense
Steering System - Pump Piston, variable displacement Piston, variable displacement
Maximum Flow at 1,400 rpm 52 gal/min 200 l/min
Steering Cut Off Pressure 4000 psi 27600 kPa
Total Steering Angle 70° 70°
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.8 kg (3.9 lb) of refrigerant, which has a CO2 equivalent of 2.574 metric tonnes (2.837 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.8 kg (3.9 lb) of refrigerant, which has a CO2 equivalent of 2.574 metric tonnes (2.837 tons).
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle ±12.5° ±12.5°
Oscillation Angle - Chain Arrangement ±8.5° ±8.5°
Brakes ISO 3450:2011 ISO 3450:2011
ROPS/FOPS ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS) ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS)
Fuel Tank 141 gal (US) 535 l
Fuel Tank - Short Lift 127 gal (US) 481 l
Cooling Systems 26 gal (US) 100 l
Crankcase 9 gal (US) 34 l
Diesel Exhaust Fluid Tank 6 gal (US) 23 l
Transmission 20 gal (US) 75 l
Axle Oil - Differentials and Final Drives - Front 49 gal (US) 186 l
Axle Oil - Differentials and Final Drives - Rear 45 gal (US) 170 l
Hydraulic System Factory Fill 87 gal (US) 330 l
Hydraulic System - Tank Only 34 gal (US) 130 l
Operator Sound Level (ISO 6396) 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395) 112 dB(A) 112 dB(A)
Note
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Operator Sound Level (ISO 6396) 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395) 110 dB(A) 110 dB(A)
Note
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
  • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
  • The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Front Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Reach - Maximum Lift 7.1 ft 2175 mm
Clearance at Maximum Lift 10.1 ft 3079 mm
B-Pin Height - Maximum Lift 16.1 ft 4912 mm
Maximum Overall Height - Bucket Raised 22.4 ft 6817 mm
Rear Axle - Centerline to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 36.6 ft 11143 mm
Front Axle Centerline to Bucket Tip 13.8 ft 4201 mm
Note
  • All dimensions are approximate.
  • Specs are calculated with a 6.1 m³ (8 yd³) rock bucket.
  • All dimensions are approximate.
  • Specs are calculated with a 6.1 m³ (8 yd³) rock bucket.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Front Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Reach - Maximum Lift 7.4 ft 2248 mm
Clearance at Maximum Lift 11.6 ft 3538 mm
B-Pin Height - Maximum Lift 17.6 ft 5371 mm
Maximum Overall Height - Bucket Raised 23.9 ft 7276 mm
Rear Axle - Centerline to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 38 ft 11591 mm
Front Axle Centerline to Bucket Tip 15.3 ft 4649 mm
Note
  • All dimensions are approximate.
  • Specs are calculated with a 6.1 m³ (8 yd³) rock bucket.
  • All dimensions are approximate.
  • Specs are calculated with a 6.1 m³ (8 yd³) rock bucket.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Rear Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Reach at Maximum Lift 8 ft 2437 mm
Clearance at Maximum Lift 10.7 ft 3259 mm
B-Pin Height at Maximum Lift 15 ft 4566 mm
Maximum Overall Height, Bucket Raised 20.9 ft 6359 mm
Rear Axle Center Line to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 35 ft 10671 mm
Front Axle Centerline to Bucket Tip 12.2 ft 3729 mm
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Center of Rear Axle 3.2 ft 978 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
B-Pin Height at Maximum Lift 15 ft 4566 mm
Rear Axle Center Line to Bumper 10.3 ft 3132 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 35.4 ft 10776 mm
Front Axle Centerline to Bucket Tip 12.6 ft 3834 mm

986 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator, single 145 amp
  • Batteries, dry
  • Converter, 10/15 amp, 24V to 12V
  • Lighting system (halogen, work lights, access and service platform lighting)
  • Starting and charging system, 24V
  • Starter emergency start receptacle

OPERATOR ENVIRONMENT

  • Graphical Information Display, displays real time operating information, performs calibrations and customizes operator settings
  • Air conditioner
  • Rear vision camera system
  • Cab, sound suppressed and pressurized, integrated rollover protective structure (ROPS/FOPS) radio ready for entertainment, includes antenna, speakers and converter (12-volt 5-amp) and power port
  • Controls, lift and tilt function
  • Heater, defroster
  • Horn, electric
  • Instrumentation, gauges:
    – Coolant temperature
    – Fuel level
    – DEF level
    – Hydraulic oil temperature
    – Power train oil temperature
  • Light, cab, dome
  • Lunchbox, beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat, Cat Comfort (cloth), air suspension, six-way adjustable
  • Seat belt minder
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC Control System
  • UV glass
  • Transmission gear indicator
  • Wet-Arm wipers/washers (front and rear):
    – Intermittent front and rear wipers
  • Lights, directional

POWER TRAIN

  • Cat Production Measurement ready
  • Brakes, oil-cooled, multi-disc, service/secondary
  • Case drain screens
  • Crankcase guard
  • Electro hydraulic parking brake
  • Engine, C15 MEUI diesel, turbocharged/aftercooled
  • Ground level engine shutoff
  • Turbine precleaner, engine air intake
  • Starting aid, ether, automatic
  • Torque converter, Neutralizer
  • Transmission, planetary powershift, 4F/3R electronic control
  • Manual switch and automatic fuel priming

OTHER

  • Automatic bucket lift kickout/positioner
  • Hydraulically driven demand fan
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, hydraulic tank
  • Fuel tank, 535 L (141 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, steering and brake filtration/screening system
  • Cat Clean Emission Module
  • Oil sampling valves
  • Premixed 50% concentration of extended life coolant with freeze protection to –34° C (–29° F)
  • Rear access to cab and service platform
  • Steering, load sensing
  • Toe kicks
  • Vandalism protection caplocks

986 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • –50° C (–58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • High ambient cooling – software
  • Cat Production Measurement

MISCELLANEOUS ATTACHMENTS

  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)
  • Cold Weather Starting (extra two batteries)

OTHER OPTIONAL CONFIGURATIONS

  • Aggregate Handler
  • Block Handler

OPERATOR ENVIRONMENT

  • Cab powered precleaner
  • Cat Detect Vision
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with Bluetooth
  • LED warning strobe
  • CB radio ready
  • Window pull down visor
  • Handrail mounted mirrors

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Rear Object Detection for Wheel Loaders

    Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

Product Brochures and More Are Ready to Download!

Media Gallery

986

986

986

986

986

986

986

986
986
986
986
986
986
986

360 View
360 View
360 View
360 View

See how 986 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.