Studio Shot

Bits 914 mm (36 in) Rock Drill Bit

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.1 in
1222 mm
Weight
410.1 lb
186 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 914 mm (36 in) Rock Drill Bit

Type Rock Head Bit Rock Head Bit
Overall Length 48.1 in 1222 mm
Weight 410.1 lb 186 kg
Cut Diameter 36 in 914 mm
Number of Teeth 26 26

See how 914 mm (36 in) Rock Drill Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.