Studio Shot

Bits 381 mm (15 in) Rock Drill Head

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
10.4 in
263 mm
Weight
46.9 lb
21.29 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 381 mm (15 in) Rock Drill Head

Type Rock Head Bit Rock Head Bit
Overall Length 10.4 in 263 mm
Weight 46.9 lb 21.29 kg
Cut Diameter 16.5 in 419 mm
Number of Teeth 14 14

See how 381 mm (15 in) Rock Drill Head compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.