Studio Shot

Bits 457 mm (18 in) Standard Bit

Request A Price Click for Price

Key Specs

Type
Standard Bit
Standard Bit
Overall Length
50.3 in
1278 mm
Weight
143.3 lb
65 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 457 mm (18 in) Standard Bit

Type Standard Bit Standard Bit
Overall Length 50.3 in 1278 mm
Weight 143.3 lb 65 kg
Cut Diameter 18 in 457 mm
Compatible Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth 6 6

See how 457 mm (18 in) Standard Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.