Studio Shot

Bits 914 mm (36 in) Tree Bit

Request A Price Click for Price

Key Specs

Type
Tree Bit
Tree Bit
Overall Length
50.7 in
1288 mm
Weight
308.6 lb
140 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 914 mm (36 in) Tree Bit

Type Tree Bit Tree Bit
Overall Length 50.7 in 1288 mm
Weight 308.6 lb 140 kg
Cut Diameter 914/457 mm (36/18 in) 914/457 mm (36/18 in)
Compatible Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth 13 13

See how 914 mm (36 in) Tree Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.