Studio Shot

Bits 229 mm (9 in) Rock Drill Head

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.1 in
1222 mm
Weight
108 lb
49 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 229 mm (9 in) Rock Drill Head

Type Rock Head Bit Rock Head Bit
Overall Length 48.1 in 1222 mm
Weight 108 lb 49 kg
Cut Diameter 9 in 229 mm
Number of Teeth 10 10

See how 229 mm (9 in) Rock Drill Head compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.