Studio Shot

Adapters Round To Hex Adapter

Request A Price Click for Price

Key Specs

Overall Length
15.5 in
394 mm
Weight
15.4 lb
7 kg
Shaft Sizes
Hex End 52 mm (2 in), Round End 65 mm (2.6 in)
Hex End 52 mm (2 in), Round End 65 mm (2.6 in)

Overview

Designed to convert bits from HEX to Round output draft shaft or Round to HEX output draft shaft.

Product Specifications for Round To Hex Adapter

Overall Length 15.5 in 394 mm
Weight 15.4 lb 7 kg
Shaft Sizes Hex End 52 mm (2 in), Round End 65 mm (2.6 in) Hex End 52 mm (2 in), Round End 65 mm (2.6 in)

See how Round To Hex Adapter compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.