Utility Thumb

Utility Thumbs Utility Thumb 2-tooth 600 mm (24 in): 633-1770

Request A Price Click for Price

Key Specs

Number of Teeth/Tines
2
2
Stored Height
18.6 in
472 mm
Overall Width
16 in
406 mm

Overview

Cat® Utility Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to be an affordable solution to handle bulky materials whenever you need.

Product Specifications for Utility Thumb 2-tooth 600 mm (24 in): 633-1770

Number of Teeth/Tines 2 2
Stored Height 18.6 in 472 mm
Overall Width 16 in 406 mm
Weight 871 lb 395 kg
Length 67.9 in 1725 mm
Rotation Cover 50 percent of the bucket's rotation Cover 50 percent of the bucket's rotation
Tines Included Yes Yes
Machine Class 19 to 35 ton excavators 19 to 35 ton excavators
Interface Type Pin-on Pin-on

See how Utility Thumb 2-tooth 600 mm (24 in): 633-1770 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Utility Thumb

Utility Thumb working

Utility Thumb working

Utility Thumb working

Utility Thumb
Utility Thumb working
Utility Thumb working
Utility Thumb working

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology