Studio Shot

Drive Units A68 Auger Drive Unit

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
6826 N·m
Drive Method
Gerotor Motor - Double Planetary Reduction
Gerotor Motor - Double Planetary Reduction
Required Hydraulics
High Flow XPS
High Flow XPS

Overview

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Product Specifications for A68 Auger Drive Unit

Drive Shaft Torque at Maximum Pressure 5034.6 lb/ft 6826 N·m
Drive Method Gerotor Motor - Double Planetary Reduction Gerotor Motor - Double Planetary Reduction
Required Hydraulics High Flow XPS High Flow XPS
Optimal Hydraulic Flow 95-130 L/min (25-34 gpm) 95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure 207-290 bar (3002-4206 psi) 207-290 bar (3002-4206 psi)
Overall Width 11 in 280 mm
Overall Length 11.1 in 282 mm
Overall Height 27.9 in 709 mm
Housing Diameter 11.1 in 282 mm
Weight 216.5 lb 98.2 kg
Motor Displacement 2.7 in³ 44 cm³
Bit Speed at Maximum Flow 81 RPM 81 RPM
Hex Output Shaft Size 2 in 51 mm

See how A68 Auger Drive Unit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View