Studio Shot

Drive Units A23 Auger Drive Unit

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
1699.3 lb/ft
2304 N·m
Drive Method
Gerotor Motor - Direct Drive
Gerotor Motor - Direct Drive
Required Hydraulics
Standard Flow
Standard Flow

Overview

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Product Specifications for A23 Auger Drive Unit

Drive Shaft Torque at Maximum Pressure 1699.3 lb/ft 2304 N·m
Drive Method Gerotor Motor - Direct Drive Gerotor Motor - Direct Drive
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-83 L/min (11-22 gpm) 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Overall Width 11 in 280 mm
Overall Length 11.1 in 282 mm
Overall Height 29.6 in 751 mm
Housing Diameter 11 in 280 mm
Weight 199.1 lb 90.3 kg
Motor Displacement 38.4 in³ 629 cm³
Bit Speed at Maximum Flow 127 RPM 127 RPM
Hex Output Shaft Size 2 in 51 mm

See how A23 Auger Drive Unit compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View