Studio Shot

Drive Units A11 Auger Drive Unit

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
815 lb/ft
1105 N·m
Drive Method
Gerotor Motor - Direct Drive
Gerotor Motor - Direct Drive
Required Hydraulics
Standard Flow
Standard Flow

Overview

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Product Specifications for A11 Auger Drive Unit

Drive Shaft Torque at Maximum Pressure 815 lb/ft 1105 N·m
Drive Method Gerotor Motor - Direct Drive Gerotor Motor - Direct Drive
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 75-90 L/min (20-24 gpm) 75-90 L/min (20-24 gpm)
Optimal Hydraulic Pressure 105-150 bar (1523-2176 psi) 105-150 bar (1523-2176 psi)
Overall Width 11 in 280 mm
Overall Length 11.1 in 282 mm
Overall Height 27.8 in 707 mm
Housing Diameter 11 in 280 mm
Weight 152.6 lb 69.2 kg
Motor Displacement 24 in³ 393 cm³
Bit Speed at Maximum Flow 191 RPM 191 RPM
Hex Output Shaft Size 2 in 51 mm

See how A11 Auger Drive Unit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View