XQP150

Mobile Generator Sets XQP150

Request A Price Find Dealer

Key Specs

Rating Prime
150 kVA
150 kVA
Frequency
50/60 Hz
50/60 Hz
Voltage
127 - 480 V
127 - 480 V

Overview

150 kVA Mobile Diesel Generator Set

This XQP150 generator set is fuel consumption optimized . Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.

Benefits

Standard 500 Hour oil change intervals

Maximizes run time before routine service is required

Flexible 3-way fuel valve

Extended run time provided by changeover from base tank to external bulk tank

Selectable 50/60Hz Operation

Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed

Product Specifications for XQP150

Rating Prime 150 kVA 150 kVA
Frequency 50/60 Hz 50/60 Hz
Voltage 127 - 480 V 127 - 480 V
Engine Cat C7.1 Cat C7.1
Fuel Diesel Diesel
Width 44.1 in 1120 mm
Height 87.6 in 2226 mm
Length 138.6 in 3520 mm
Weight - With Lube Oil and Coolant 5615 lb 2547 kg
100% Load 50Hz 9.9 gal/hr 37.5 l/hr
100% Load 60Hz 11.2 gal/hr 42.3 l/hr
75% Load 50Hz 7.8 gal/hr 29.6 l/hr
75% Load 60Hz 9.2 gal/hr 34.7 l/hr
50% Load 50Hz 5.4 gal/hr 20.3 l/hr
50% Load 60Hz 6.3 gal/hr 23.8 l/hr
100% Load 50Hz 8.8 gal/hr 33.3 l/hr
100% Load 60Hz 10.5 gal/hr 38.2 l/hr
75% Load 50Hz 6.5 gal/hr 24.7 l/hr
75% Load 60Hz 7.7 gal/hr 29.1 l/hr
50% Load 50Hz 4.3 gal/hr 16.4 l/hr
50% Load 60Hz 5 gal/hr 19.1 l/hr
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 73.1 dB(A) 73.1 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 76.4 dB(A) 76.4 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 74.7 dB(A) 74.7 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 78.3 dB(A) 78.3 dB(A)

XQP150 Standard Equipment

CAT C7.1 Diesel Engine

  • Turbocharged

Generator

  • LC3114J Frame

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Control Panel

  • Digital XQCP set mounted controller

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

See how XQP150 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

XQP150

XQP150

XQP150

XQP150

XQP150
XQP150
XQP150
XQP150

Cat Rental Power XQP Product Robust Design Features

Cat Rental Power XQP Product Electrical Features

Cat XQP30 - XQP500 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQP150

Start XQP150 Tour
close