DE715 GC (50 Hz) | 715 kVA Diesel Generator

Diesel Generator Sets DE715 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
715 kVA
715 kVA
Minimum Rating
715 kVA
715 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

715 kVA Diesel Generator Set

Producing reliable power 715 kVA at 50 Hz, our DE715 GC generator set powerd by C15 diesel engine designed to ISO 8528-5 transient response requirements.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Product Specifications for DE715 GC

Maximum Rating 715 kVA 715 kVA
Minimum Rating 715 kVA 715 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C15 In-line 6, 4-cycle diesel C15 In-line 6, 4-cycle diesel
Bore 5.4 in 137 mm
Stroke 6.8 in 171 mm
Displacement 928 in³ 15.2 l
Compression Ratio 16.1:1 16.1:1
Aspiration Turbocharged Air-to-Air Aftercooled Turbocharged Air-to-Air Aftercooled
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 131 in 3328 mm
Width - Maximum 60.6 in 1540 mm
Height - Maximum 86.1 in 2187 mm
Dry Weight - Genset (maximum) 8613 lb 3907 kg

DE715 GC Standard Equipment

Engine

  • Cat® C15 Inline 6 cylinder, 4 stroke diesel

Air Inlet

  • Air cleaner

Control Panels

  • GCCP 1.1

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Cooling

  • Package mounted radiator

Fuel Storage

  • Single wall 8 hour fuel tank

Cooling System

  • Radiator and cooling fan with guards
  • Fan drive, battery charging alternator drive

Fuel

  • Secondary fuel filters
  • Primary fuel filter with integral water separator
  • Fuel priming pump

Electrical Options

  • 3 Pole Circuit breaker
  • Neutral earth link
  • 24 Volt battery with rack and cables

Air inlet system

  • Air cleaner; light duty with disposable element

Generator

  • Matched to the performance and output characteristics of Cat engines
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time
  • IP23 Protection

Lube system

  • Lubricating oil
  • Oil drain line with valve

Mounting system

  • Captive linear vibration isolators
  • Lifting provision and drag points

Power Termination

  • Busbar

Generator and Attachments

  • Power center, IP22
  • Segregated low voltage (AC/DC) wiring panel
  • Integrated voltage regulator (IVR)
  • Optional LC Frame generator - IP23 Protection
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre

Mounting

  • Rubber vibration isolators

Governing System

  • Cat electronic governor (ADEM A4).

Lube System

  • Oil cooler
  • Oil drain valves

Mounting System

  • Captive linear vibration isolators between base and engine-generator includes lifting provisions and termination points for coolant and lube oil drain lines

Starting/Charging

  • 24 Volt battery with rack and cables

General

  • Engine and alternator pre paint, Caterpillar yellow
  • Engine and alternator pre paint, Caterpillar yellow

DE715 GC Optional Equipment

Control panel

  • Speed and Voltage adjust potentiometers
  • PLG 4G/3G/Ethernet
  • Annunciator
  • Emergency E-Stop

Exhaust

  • Industrial, residential, critical mufflers

Enclosure

  • Cat GC enclosure

Generator

  • Anti-condensation heater
  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Oversize and premium generators

Electrical Options

  • 4 Pole Circuit breaker
  • Auxiliary contacts
  • Padlockable circuit breaker
  • Battery charger
  • Wet battery

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Alternator

  • Space heater
  • AVR

Fuel System

  • Dual wall 8 hour fuel tank
  • Single wall 8 hour fuel tank with spill containment
  • Low fuel level shutdown
  • Low and high fuel level alarms
  • Fuel transfer system controls
  • Manual fuel transfer pump
  • Dual wall fuel tank base

Generator and Attachments

  • Permanent magnet excitation (PMG) generator
  • Oversize A Frame generator
  • Ingress protection
  • LC frame CIP generator
  • LC frame generator
  • Oversize LC frame generator
  • CIP A Frame generator
  • Space heaters

Starting/Charging

  • Battery chargers
  • Heavy duty starting system
  • Charging alternator
  • Oversize batteries
  • Jacket water heater

Exhaust System

  • Industrial silencer
  • 10 dBA Attenuation silencer
  • Engine mounted muffler
  • Manifold and turbocharger guards
  • End in/end out mufflers - 10, 25 and 35 dBA attenuation
  • 6 and 8 inch elbow kit
  • Flexible exhaust fittings
  • 6 and 8 inch flange GP

Air inlet system

  • Single stage air filter
  • Dual element air filter

Certifications

  • EU Certificate of Conformance (CE)
  • EAC Certification

General

  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • EU Certificate of Conformance (CE)
  • The following options are based on regional and product configuration:
  • Narrow, wide or skid base
  • Automatic transfer switches (ATS)
  • Single or dual wall sub-base fuel tanks
  • EEC Declaration of Conformity
  • CSA Certification
  • UL 2200 package
  • Integral & sub-base UL listed dual wall fuel tanks
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Single or dual wall integral fuel tanks

Extended service coverage

  • 3, 4, 5 and 10 Years

Enclosures

  • High ambient sound attenuated enclosures

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Special Test / Reports

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor

Starting / Charging System

  • 5 Amp single Battery charger
  • Battery disconnect switch
  • Jacket water heater

Product Brochures and More Are Ready to Download!

See how DE715 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

DE715 GC

DE715 GC

DE715 GC

DE715 GC

DE715 GC Enclosure

DE715 GC Enclosure

DE715 GC
DE715 GC
DE715 GC
DE715 GC
DE715 GC Enclosure
DE715 GC Enclosure

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE715 GC

Start DE715 GC Tour
close