D50 GC C4.4 (60 HZ) | 50 kW Diesel Generator

Diesel Generator Sets D50 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
50 ekW
50 ekW
Minimum Rating
50 ekW
50 ekW
Emissions/Fuel Strategy
U.S. EPA Cert., Tier 3, SCAQMD Compliant
U.S. EPA Cert., Tier 3, SCAQMD Compliant

Overview

50 kW Diesel Generator Set

Producing reliable power of 50 ekW at 60 Hz, our D50 GC diesel generator sets designed to ISO 8528-5 transient response requirements. All D50 GC generator sets meet EPA Stationary Emergency (Tier 3) emissions standards.

Benefits

Saves up to 22% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

Spare Parts 98% Fulfillment within 24 hours

World's best product support network ensures spare parts are readily available for maintenance and service needs

Product Specifications for D50 GC

Maximum Rating 50 ekW 50 ekW
Minimum Rating 50 ekW 50 ekW
Emissions/Fuel Strategy U.S. EPA Cert., Tier 3, SCAQMD Compliant U.S. EPA Cert., Tier 3, SCAQMD Compliant
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in 4.4 l
Compression Ratio 18.2:1 18.2:1
Aspiration Turbocharged Turbocharged
Fuel System Common Rail Common Rail
Governor Type Mechanical, ADEM™A4 Mechanical, ADEM™A4
Length - Maximum 77.2 in 1962 mm
Width - Maximum 43.3 in 1100 mm
Height - Maximum 48 in 1220 mm
Dry Weight - Genset (maximum) 2055 lb 932 kg

D50 GC Standard Equipment

Certificates

  • IBC seismic and wind Certifications

Air Inlet System

  • Air cleaner
  • Cartridge type air filter

Circuit breakers

  • Second circuit breaker box
  • Power terminal strip
  • Breakers (100% UL rated)
  • 3-Pole 100% rated

Charging System

  • NFPA battery charger UL10A 120VAC

Control Panel

  • GCCP 1.2 Control panel

Exhaust System

  • Stub pipe, gaskets, raincap and SAE exhaust flange for customer use - shipped loose

Fuel System

  • Standard open set fuel tank/base supplied base, formed steel with single wall integral 24-hour fuel tank

Cooling System

  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant
  • Radiator and cooling fan with guards
  • Coolant drain line with valve
  • Radiator stone guard

Control Panels

  • NFPA110 bundle includes:
  • WCA1 Low coolant temperature alarm
  • FSS Low fuel level alarm & indication panel circuitry required when sub-base tank is selected
  • WSS1 Low coolant level shut down
  • PBC10NU NFPA battery charger
  • Oil temperature gauge and sender
  • PAA1 Panel mounted audible alarm
  • A Coolant heater, remote annunciator or 0.8 power factor test may be required depending on the application
  • Audible alarm
  • Remote E-stop button
  • Ground fault relay
  • Discrete I/O module
  • Remote annunciator module
  • Volt free contacts genset run and common alarm
  • Fuel level reading
  • Protective devices:
  • Low coolant temperature alarm
  • Low coolant level shutdown
  • Overload shutdown via breaker

Generator

  • 12 Leads

Governing System

  • Mechanical and electrical governing system - model dependent

Lube System

  • Lubricating oil
  • Oil drain line with valve

General

  • Engine and alternator pre-paint, Caterpillar yellow

Starting/Charging System

  • Batteries
  • 24V battery with rack and cables

D50 GC Optional Equipment

Certificates

  • IBC seismic and wind Certifications

Air Inlet System

  • Cartridge type air filter

Alternator System

  • R Frame auxilliary winding

Charging System

  • NFPA battery charger UL10A 120VAC

Circuit breakers

  • Breakers (100% UL rated)
  • Power terminal strip
  • 3-Pole 100% rated
  • Second circuit breaker box

Control Panels

  • Volt free contacts genset run and common alarm
  • Oil temperature gauge and sender
  • Remote E-stop button
  • Protective devices: Low coolant temperature alarm - Low coolant level shutdown - Fuel level reading - Overload shutdown via breaker
  • Audible alarm
  • Remote annunciator module
  • Discrete I/O module
  • NFPA110 bundle includes: FSS Low fuel level alarm & indication panel circuitry required when sub-base tank is selected - WSS1 Low coolant level shut down - WCA1 Low coolant temperature alarm - PAA1 Panel mounted audible alarm - PBC10NU NFPA battery charger - A Coolant heater ,remote annunciator or 0.8 power factor test may be required depending on the application
  • Ground fault relay

Cooling System

  • Radiator transition flange

Enclosures

  • External emergency stop
  • Sound attenuated enclosure, Level 2
  • Panel viewing window

Exhaust System

  • 10, 25 and 35 dBA silencer systems
  • Overhead silencer mounting kit

Fuel System

  • 5 Gallon spill containment
  • 209 and 394 gallon sub-base fuel tanks
  • Tank riser
  • Emergency vent pipe
  • 5 Gallon fill containment

Heating Elements

  • Coolant heater
  • Wiring for canopy space heater
  • Battery heater
  • Lube oil sump heater
  • Anti-condensation heater
  • Wiring for canopy space heater
  • Jacket water heater

Generators

  • Permanent magnet excitation (PMG) generator
  • Permanent magnet excitation (PMG) generator

Mounting System

  • Seismic vibration isolators

Tests

  • 4 Hour factory test
  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor
  • Generator test report

See how D50 GC compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

D50 GC Open Set

D50 GC Open Set

D50 GC Open Set

D50 GC Open Set

Enclosure

Enclosure

D50 GC Open Set
D50 GC Open Set
D50 GC Open Set
D50 GC Open Set
Enclosure
Enclosure

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the D50 GC

Start D50 GC Tour
close