DG125 (Single-phase and 3 phase) Latin America

Gas Generator Sets DG125 (Single-phase and 3 phase) Latin America

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Gas Standby Rating
125 ekW
125 ekW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application

Overview

125 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency and non-emergency applications provide a much cleaner and sustainable solution for your power needs. The ability to run on various types of gaseous fuels, adapting automatic fuel change-over and microgrid compatibility, make these products capable to power a wide range of applications.

Product Specifications for DG125 (Single-phase and 3 phase) Latin America

Frequency 60 Hz 60 Hz
Gas Standby Rating 125 ekW 125 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Natural Gas Rating 125 ekW 125 ekW
Engine Model V8, 6.2L TCAC V8, 6.2L TCAC
Bore 4 in 101.6 mm
Stroke 3.75 in 95.3 mm
Displacement 378.3 in³ 6.2 l
Compression Ratio 9.8:1 9.8:1
Aspiration TCAC TCAC
Fuel System Electronic Electronic
Length 96 in 2438 mm
Width 51 in 1295 mm
Height 57 in 1448 mm
Dry Weight - Genset 3226 lb 1464 kg

DG125 (Single-phase and 3 phase) Latin America Standard Equipment

Control Panel

  • GCCP1.2

DG125 (Single-phase and 3 phase) Latin America Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG125 (Single-phase and 3 phase) Latin America compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Media Gallery

DG125 Front Right View

DG125 Front Left View

DG125 Rear Right View

DG125 Rear Left View

DG125 Enclosure Front Left View

DG125 Enclosure Front Right View

DG125 Front Right View
DG125 Front Left View
DG125 Rear Right View
DG125 Rear Left View
DG125 Enclosure Front Left View
DG125 Enclosure Front Right View

Take the interactive virtual product tour to explore the great features and benefits of the DG125 (Single-phase and 3 phase) Latin America

Start DG125 (Single-phase and 3 phase) Latin America Tour
close