G3412 500 kW

Gas Generator Sets G3412

Request A Price Find Dealer

Key Specs

Continuous Rating
423 ekW @0.8pf
423 ekW @0.8pf
Fuel Type
Natural Gas, Biogas, Field Gas, Propane
Natural Gas, Biogas, Field Gas, Propane
Maximum Electrical Efficiency
37.30%
37.30%

Overview

423 ekW Gas Generator Set

Using natural gas for combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Over 30 Years Market Leadership

Over 1.6 Billion hours Operating Experience

Proven in Tens of Thousands of installations application ranging from Congeneration to Compression

Product Specifications for G3412

Continuous Rating 423 ekW @0.8pf 423 ekW @0.8pf
Fuel Type Natural Gas, Biogas, Field Gas, Propane Natural Gas, Biogas, Field Gas, Propane
Maximum Electrical Efficiency 37.30% 37.30%
Maximum Standby Rating 500 ekW @ 0.8pf 500 ekW @ 0.8pf
Frequency 50 or 60 Hz 50 or 60 Hz
RPM 1500 or 1800 rpm 1500 or 1800 rpm
Engine Model G3412 G3412
Displacement 1649 in³ 27 l
Aspiration NA NA
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Length 179 in 4542 mm
Width 88 in 2238 mm
Height 86 in 2189 mm
Dry Weight - Genset 9664 lb 4384 kg

See how G3412 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

G3412 Rear Right view

G3412 Left Hand Side

G3412 Right view

G3412 Front Right View

G3412 Rear Right view
G3412 Left Hand Side
G3412 Right view
G3412 Front Right View