Generator Set
Rating Prime | 60 kVA 60 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
This XQP60 generator set provide low fuel consumption performance. With a robust, rental or mobile-ready construction, the product line is designed to be easily transported around project sites safely and efficiently. Heavy-duty bases with integrated fork lift pockets allow the unit to be dragged and lifted with ease, while Clipsal or CEE socket options are available on select models to reduce installation time and provide trouble-free power distribution.
Maximizes run time before routine service is required
Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed
Extended run time provided by changeover from base tank to external bulk tank
Rating Prime | 60 kVA 60 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
Engine | Cat C4.4 Cat C4.4 |
Fuel | Diesel Diesel |
Width | 44.1 in 1120 mm |
Height | 70 in 1776.5 mm |
Length | 103 in 2610 mm |
Weight - With Lube Oil and Coolant | 3781 lb 1715 kg |
100% Load 50Hz | 4.4 gal/hr 16.5 l/hr |
100% Load 60Hz | 5 gal/hr 18.8 l/hr |
75% Load 50Hz | 3.3 gal/hr 12.4 l/hr |
75% Load 60Hz | 3.8 gal/hr 14.3 l/hr |
50% Load 50Hz | 2.2 gal/hr 8.3 l/hr |
50% Load 60Hz | 2.6 gal/hr 9.8 l/hr |
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) | 73.3 dB(A) 73.3 dB(A) |
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) | 76.4 dB(A) 76.4 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQP60
XQP60
XQP60
XQP60
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator