Technical Summary
Rating Range | 100 to 3000A 100 to 3000A |
Transfer Type | Bypass Isolation Bypass Isolation |
Switch Type | Contactor Based Contactor Based |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. A Bypass Isolation Automatic Transfer Switch (ATS) provides fully functioning transfer in applications where emergency power to critical loads must be maintained at all times with no interruption. This type of design allows for inspection, maintenance or replacement of the power switching mechanisms with no interruption in electrical service. Contactor -based Bypass Isolation ATS are available from 100A to 1200A.
Maintains fully automatic capability while in bypass mode (optional)
Lugs are 90� rated and all control wire is #16 AWG, type XLPE with a 125� temperature rating
Rating Range | 100 to 3000A 100 to 3000A |
Transfer Type | Bypass Isolation Bypass Isolation |
Switch Type | Contactor Based Contactor Based |
Control Power | 100-1200A 2-, 3-, 4-pole 100-1200A 2-, 3-, 4-pole |
System Voltage Application | 120 - 600 Vac, 50/60 Hz 120 - 600 Vac, 50/60 Hz |
Withstand | Up to 65 kAIC withstand Up to 65 kAIC withstand |
Applicable Testing |
CSA C22.2 No. 178 certified IBC 2006, CBC 2007 and OSHPD CSA C22.2 No. 178 certified IBC 2006, CBC 2007 and OSHPD |
Caterpillar product brochures and other informational documents are available for your growing business.