3412C (50 HZ) | 680-900 kVA Diesel Generator

Diesel Generator Sets 3412C (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
900 kVA
900 kVA
Minimum Rating
680 kVA
680 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

680 - 900 kVA Diesel Generator Set

Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.

Benefits

Accepts 100% block load in 1 step

Can handle large loads without affecting operations

Utilizes the latest ADEM 5 Controllers

Provides precise control over entire range of loads

Upgradeable controls. Allows for easy retrofit of EMCP 4.3/4.4 Controllers

Product Specifications for 3412C (50 Hz)

Maximum Rating 900 kVA 900 kVA
Minimum Rating 680 kVA 680 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model 3412C TA, V-12, 4-Stroke Water-Cooled Diesel 3412C TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1648.86 in³ 27.02 l
Compression Ratio 13:01 13:01
Aspiration TA TA
Fuel System Pump and Lines Pump and Lines
Governor Type ADEM™ A5 ADEM™ A5
Length - Maximum 162.4 in 4125 mm
Width - Minimum 75 in 1906 mm
Width - Maximum 78.3 in 1989 mm
Height - Maximum 75 in 1906 mm
Dry Weight - Genset (minimum) 12039 lb 5461 kg
Dry Weight - Genset (maximum) 13030 lb 5910 kg

3412C (50 Hz) Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type with service indicator

Control Panel

  • EMCP 4.2B
  • Customer data link (Modbus RTU)
  • 2 Programmable relay outputs (Form C)
  • Features include:
  • Voltage adjust
  • Failure to start (overcrank)
  • Volts (L-L & L-N)
  • Reverse power (kW) (32)
  • Accessory module data link
  • Over/under voltage (27 / 59)
  • Speed adjust
  • Low coolant temperature
  • Oil pressure (psi, kPa or bar)
  • Environmental sealed front face
  • Generator temperature monitoring module
  • DC volts
  • Serial annunciator module data link
  • Reverse reactive power (kVAr) (32RV)
  • Amps (per phase & average)
  • High coolant temperature
  • 24 Volt DC operation
  • Communications
  • Power factor (per phase & average)
  • Compatible with the following optional modules:
  • Low coolant level
  • Text alarm/event descriptions
  • Digital I/O module
  • 6 programmable digital inputs
  • Low oil pressure
  • Remote Serial annunciator
  • Engine cycle crank
  • Local annunciator
  • Digital indication for:
  • Over/under frequency (81 o/u)
  • Generator phase sequence
  • Emergency stop
  • kVAr (per phase, average & percent)
  • Run/auto/ stop/control
  • Operating hours
  • kVA (per phase, average & percent)
  • Warning/shutdown with common LED indication of shutdowns for:
  • Emergency stop pushbutton
  • Frequency (Hz)
  • coolant temperature
  • Overspeed
  • 4 programmable relay outputs (Form A)
  • kW-hr (total)
  • 2 Programmable digital outputs
  • Remote CAN annunciator
  • Overcurrent (50 / 51)
  • kW (per phase, average & percent)
  • RPM
  • Programmable protective relaying functions:

Cooling System

  • Radiator with guard (Sized for 50 degrees C)
  • Coolant level shutdown
  • Coolant drain line with valve, piped to edge of base
  • Fan and belt guards
  • Caterpillar extended life coolant

Exhaust System

  • Stainless steel exhaust flex with ANSI style outlet flange, gasket, bolts and mating weld flange, shipped loose

Fuel System

  • Primary and Secondary fuel filters
  • Fuel priming pump
  • Flexible fuel lines terminated on base
  • Water seperator

Generator and Attachments

  • 2:1 Volts/Hz
  • Busbar termination
  • 3-phase sensing
  • Class H insulation
  • Reactive droop
  • VR6 voltage regulator
  • SR4B self excited
  • 12 Leads
  • Class F temperature rise

Governing System

  • Cat electronic governor

Lube System

  • Oil drain line with valve, piped to edge of base
  • Lubricating oil
  • Oil filter
  • Fumes disposal, piped to front of radiator

Mounting System

  • Base, formed steel with linear vibration isolators between base and engine-generator

Starting / Charging System

  • 45 amp Charging alternator
  • Battery with rack, cables
  • Fuel shutoff solenoid
  • 24 volt starting motor

3412C (50 Hz) Optional Equipment

Air Inlet System

  • Heavy duty air cleaners
  • Dual element air cleaners
  • Open element air cleaners

Circuit breakers

  • 1600 Amp, 3 pole, Non-UL, 100% rated, 24 volt DC shunt trip
  • 1250, 1600 Amp, 3 pole, IEC 100% rated, 24 volt DC shunt trip

Control Panel

  • Generator temperature monitoring package
  • EMCP 4.4
  • First local annunicators
  • Vandal proof panel door
  • Remote custom annunicator
  • EMCP 4.3
  • Local discrete I/O package
  • Common alarm/shutdown relay
  • Ground fault relay
  • Generator running VFC

Cooling System

  • Radiator duct flange
  • Jacket water heaters

European Certifications

  • Eurasian Conformity (EAC) mark

Exhaust System

  • Through wall installation kit
  • Mufflers
  • Manifold and turbocharger guards
  • Elbow kit

Generator and Attachments

  • Permanent magnet excitation (PMG)
  • Space heater
  • Digital voltage regulator
  • Oversize and premium generators

Lube System

  • Manual sump pump

Mounting System

  • Fuel tank base (1200 ltr)

Special Tests / Reports

  • PGS Test report @ 0.8 power factor
  • PGS Test report @ 1.0 power factor

Starting / Charging

  • Oversize batteries
  • Battery chargers
  • Battery disconnect switch
  • Heavy duty starting system

Governing System

  • Electronic load share

See how 3412C (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3412C Front Left

3412C Front Left
3412C Front Right
3412C Rear Right
3412C Rear Left

Take the interactive virtual product tour to explore the great features and benefits of the 3412C (50 Hz)

Start 3412C (50 Hz) Tour
close