XQP500

Mobile Generator Sets XQP500

Request A Price Find Dealer

Key Specs

Rating Prime
500 kVA
500 kVA
Frequency
50/60 Hz
50/60 Hz
Voltage
127 - 480 V
127 - 480 V

Overview

500 kVA Mobile Diesel Generator Set

This XQP500 generator set is fuel consumption optimized. A unique feature is the introduction of clutch fan drive technology, where the fan no longer needs to runs continuously at full speed and power. This saves additional fuel, while also lowering noise output; an ideal feature when operating at lower loads, in cooler temperatures, or most importantly, in evenings when noise levels are most noticeable.

Benefits

Selectable 50/60Hz Operation

Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed

Flexible 3-way fuel valve

Extended run time provided by changeover from base tank to external bulk tank

Standard 500 Hour oil change intervals

Maximizes run time before routine service is required

Product Specifications for XQP500

Rating Prime 500 kVA 500 kVA
Frequency 50/60 Hz 50/60 Hz
Voltage 127 - 480 V 127 - 480 V
Engine Cat C15 Cat C15
Fuel Diesel Diesel
Width 77 in 1954 mm
Height 90 in 2292 mm
Length 200.9 in 5103 mm
Weight - With Lube Oil and Coolant 13176 lb 5977 kg
100% Load 50Hz 29.1 gal/hr 110.2 l/hr
100% Load 60Hz 32 gal/hr 121 l/hr
75% Load 50Hz 23 gal/hr 86.8 l/hr
75% Load 60Hz 26.3 gal/hr 99.7 l/hr
50% Load 50Hz 16.4 gal/hr 62 l/hr
50% Load 60Hz 18.3 gal/hr 69.2 l/hr
100% Load 50Hz 29 gal/hr 102 l/hr
100% Load 60Hz 28.3 gal/hr 107 l/hr
75% Load 50Hz 20.1 gal/hr 76.2 l/hr
75% Load 60Hz 22 gal/hr 83 l/hr
50% Load 50Hz 14.3 gal/hr 54 l/hr
50% Load 60Hz 15.7 gal/hr 59.3 l/hr
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 77.5 dB(A) 77.5 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 79.8 dB(A) 79.8 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 80.1 dB(A) 80.1 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 80 dB(A) 80 dB(A)

XQP500 Standard Equipment

CAT C15 Diesel Engine

  • Turbocharged

Generator

  • LC6114F Frame

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory

Charging / Starting System

  • 24V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • Dual wall fuel tank with 3 way directional valve for external supply

Control Panel

  • Digital EMCP4.2B set mounted controller

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

See how XQP500 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQP500

XQP500

XQP500

XQP500

XQP500
XQP500
XQP500
XQP500

Cat Rental Power XQP Product Robust Design Features

Cat Rental Power XQP Product Electrical Features

Cat XQP30 - XQP500 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQP500

Start XQP500 Tour
close

Check out current offers for the XQP500

View More Offers