DE200 GC (60 HZ) C7.1 | 175 kW Diesel Generator

Diesel Generator Sets DE200 GC (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
175 ekW
175 ekW
Minimum Rating
175 ekW
175 ekW
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

175 ekW Diesel Generator Set

Producing reliable power of 175 ekW at 60 Hz, our DE200 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 18% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

Spare Parts 98% Fulfillment within 24 hours

World's best product support network ensures spare parts are readily available for maintenance and service needs

Product Specifications for DE200 GC (60 Hz)

Maximum Rating 175 ekW 175 ekW
Minimum Rating 175 ekW 175 ekW
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 4257 lb 1931 kg

DE200 GC (60 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Enclosure

  • Cat GC enclosure

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE200 GC (60 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Genset Control

  • Battery charger
  • Panel mounted audible alarm
  • Volt free contacts for genset running
  • Volt free contacts for common alarm
  • Earth fault
  • Emergency stop with key
  • USB to RS485 Communications device
  • Coolant heater
  • Low coolant level shutdown
  • Battery
  • Standby Pack (Smart Jacket water heater, Battery charger)

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level shutdown
  • Low fuel level alarm
  • High fuel level alarm

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Circuit breaker

  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 250A
  • 3 Pole Circuit breaker 250A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 630A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker
  • 3 Pole Circuit breaker 400A

Product Brochures and More Are Ready to Download!

See how DE200 GC (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE200GC

DE200GC
DE200GC
DE200GC
DE200GC

Take the interactive virtual product tour to explore the great features and benefits of the DE200 GC (60 Hz)

Start DE200 GC (60 Hz) Tour
close