Enclosure

Electric Power: Genset Enclosures C27 and C32 Sound Attenuated Enclosure

Request A Price Find Dealer

Key Specs

Height
148 in
148 in
Width
100.6 in
100.6 in
Weight
13122 lb
13122 lb

Overview

C27 and C32 Sound Attenuated Enclosure

Product Specifications for C27 and C32 Sound Attenuated Enclosure

Height 148 in 148 in
Width 100.6 in 100.6 in
Weight 13122 lb 13122 lb
Length 383.9 in 383.9 in

See how C27 and C32 Sound Attenuated Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure